You are not logged in.

Home | Product Categories | Monochrome | LCD-09351

Serial Graphic LCD 128x64

sku: LCD-09351 RoHS Compliant

Description: This is a smaller version of our serial graphic LCD. The Serial Graphic LCD backpack is soldered to the 128x64 pixel Graphic LCD and provides the user a simple serial interface to a full range of controls.

Besides writing text, this serial graphic LCD allows the user to draw lines, circles and boxes, set or reset individual pixels, erase specific blocks of the display, control the backlight and adjust the baud rate. Additionally, all source code for the ATMega168 processor is compiled using the free WinAVR compiler and is free for downloading.

Check our serial graphic LCD tutorial!

Features:

  • Voltage: 6V – 7V DC
  • Current: 220mA (backlight at 100%)
  • Input: 0-5V, 115,200bps (adjustable), 8 data bits, 1 stop bit, no parity

Dimensions: 3 x 2 x 0.6"

Documents:

Pricing

In stock

34.95
31.46
27.96

46 in stock

price
10+ units
100+ units



Add to Wish List


Comments 101 comments

  • Guys,
    I think you need to take a look at the sample source code for the serial graphic backpack. While perhaps somewhat amusing to some, I think there are some test versions of main.c in the zip file that are not appropriate for a commercial company to be distributing.
    In the bigger picture, I think people probably don’t need access to anything but the latest version of the code anyway.
    Ideally it would be nice to put the code under source control like CVS or SVN and let users download the latest version as well as see the change log.
    —– bill

  • I purchased one of these displays last week for an Arduino Pro project I have been working on and it was been a dream to work with. I am using this display with the NewSoftSerial library but it only works reliably at 9600bps through software serial. With Sparkfun’s datasheet it is easy to work up a small library of drawing functions to make interfacing with this LCD easier than pie. mmmm pie.

  • I put together a collection of Arduino compatible functions to make all the drawing operations (circle, box, line) easy to perform. It includes clearing the screen and setting other serial com speeds. Simply copy and paste my drawing functions and serial.print() any strings you want to this LCD and you’ll be up and running with text and graphics in minutes.
    Here is a link to the drawing functions
    Reading the comments in the code should be more than enough explanation!

    • i’ve also put together a library (that evernote has courteously removed line breaks for) that does larger numbers + a few letters, drawing functions, etc. if anyone wants to pick through it, the libraries and work are http://www.evernote.com/pub/iklln6/GLCdlibrarywork
      . feel free to use anything you want and if you clean it up and post it anywhere that is fine too — just give due credit :)

      • thanks for your works,
        i have used it and complete it.
        now i have a python soft that can control the LCD and print in 10x16
        here is the link if somone need it:
        Link

  • I can’t recommend this serial graphic LCD in its current incarnation. There must be something wrong with the serial backpack software, at least when used with this 128x64 display. It is extremely flaky. If you mix graphics and text, eventually it will lose track of the text coordinates and garble the screen. If you print text past the end of the screen, it doesn’t wrap back around like the documentation claims; it flickers the backlight madly. These things just shouldn’t happen…
    Also, the documentation has several errors:
    As previously mentioned, the commands for setting X and Y coordinates are 0x18 and 0x19, respectively, NOT 0x17 and 0x18 as listed in the documentation.
    Setting reverse mode (e.g. light text on dark background) is 0x12, NOT 0x18 as listed in the documentation (this should be obvious from the above).
    The command for drawing a box only reads 4 parameters (x1, y1, x2, y2), not 5 as claimed in the manual. The draw/erase parameter is omitted and hard-coded as 1 (draw). If you send a 5th parameter, it will be printed as text (a blank space or so somewhere).

  • Arduino Source Code for accessing the Serial Graphic LCD:
    http://forum.sparkfun.com/viewtopic.php?f=8&t=20829

  • I have written some alternate firmware for this display. you can get it here: http://sourceforge.net/projects/serialglcd/
    some notes tho, the numbers for some of the commands are different, so you’ll have to update any code that sends commands. Text acts the same, except for CR/LF are now supported. There are also some new graphics functions. they are all documented in the README. Hope this is useful.

  • Does come in red backlight?
    I guess I could just through in a red gel on it, but it would be nice for my project to have it in black background and red graphics.
    Otherwise, I ll have to stick with the 2x16 panel.
    When do you expect to have it on your inventory?

  • Just got two of these in today. Very easy to setup and use with an arduino. I highly recommend these for someone who wants a b/w graphical LCD without any hassles. Just provide pwr, gnd, and connect the arduino RX to the LCD TX and vice versa.
    Example sketch:
    void setup()
    {
    Serial.begin(115200);
    //Change backlight value
    Serial.print(0x7C,BYTE); // cmd
    Serial.print(0x02,BYTE); // brightness
    Serial.print(0x40,BYTE); // value between 0-100
    //Run the built in demo
    Serial.print(0x7C,BYTE); // cmd
    Serial.print(0x04,BYTE); // demo
    }
    void loop() {}

  • Discovered an important problem. The datasheet says use 0x17 and 0x18 for setting X and Y position. That is wrong. I had to look at the source code (thank you for providing it) and it is actually 0x18 for X and 0x19 for Y.
    For confirmation check main.c line 527. It looks for 24 (hex 0x18) and 25 (hex 0x19). The Datasheet says to use 0x17 and 0x18 on page 3.
    Also it should be pointed out that 0,0 is the bottom left corner. X counts from the left but Y counts from the bottom. 0,63 is the upper left hand corner. Not a big deal but it’s useful info.
    Thank you for providing the source code!

  • Hmmm….
    I am having an issue with the text not being written to the correct coords. On certain coords, the text will mostly write correctly, but will sometimes write to the side or below the coords.
    The backlight also blinks during writing.
    Will there be any FW upgrades for this unit?

  • Found another issue: When I write a lot of data, the contrast goes all the way down (lighter).

  • After struggling for hours trying to figure out why nothing would show up on the display. I found the problem to be a non-connected pad on the potentiometer on the back. It wasn’t broken off but not even soldered at all…

  • Another warning – the firmware contains some serious bugs which makes the display almost completely unusable (unless you are just sending characters and no commands, e.g. set location etc)
    I’ve had a look at the code and identified a handful of bugs, I have to order the programmer so that I can test it…

  • While this was definitely easy to setup and get text printed, I have to agree with comments already posted and that I am VERY disappointed.
    It’s a nice big screen, but the back light blinks during writes, and the contrast fades as you write data to it.
    Additionally, if I draw circles too fast or or mix commands or look at it cross eyed, it resets and prints garbage.
    Unless I’m printing text to it or setting one pixel at a time, this is VERY unstable.
    Very disappointed.

  • For the folks that are having troubles with the flickering, this is a very simple explanation. The data sheet says very plainly that the unit operates from between 6-7 vdc. The Arduino only supplies 5 vdc if you are using the regulated voltage. Therefore the display is probably being starved for power. I added a dedicated 7 volt regulator and those problems went away.
    If you are using the serial pack at 115200 baud then you better be sure to have very good wiring between the Arduino and the display. At that baud rate the bit times get very short and if there is any interference or line capacitance then the rise/fall times are going to be all wrong. Try slowing it down some and see if the problems go away.
    Russ

  • I’ve been playing with this for a while and am starting to think there might be a problem with the backpack. I seem to get a an endless stream of random characters and symbols showing up on the screen. Also the potentiometer is very sensitive i.e. if I tap it I wont be able to see any of the streaming randomness.
    So far I havnt been able to get it to do anything by sending the commands (‘|’ (command)). I’ve tried with the serial coms on my HCS12 microDragon, and my Boarduino boards.
    Does this sound like I have a bad backpack?

    • Its just picking up noise. switch to a lower baud and make sure that your uC and LCD share a common ground. Worked for me.

  • I am running into performance issues with the 124x64 serial LCD.
    The LCD responds slowly! Even when only drawing a single line accost the screen, one can see the line start at the left and proceed slowly across to the other side. I would say it takes about 100 ms to draw.
    I am running the pack at 9V with a very low backlight setting. And its plugged directly into my Arduino TX/RX.
    Can someone tell me if this is the expected performance? I was hoping to get the same performance that I saw in the UV demo for the 160x128 serial LCD.
    Thank you,
    Peter

  • I’ve been having trouble with the Screen resetting when I try to move objects that I’ve drawn on the screen. It will reset after a couple of seconds some times sooner. I’m using the serial com of an HCS12 @ 38400 baud and the backpack vcc is at ~7V. Everything is has a common ground too. I’ve also tried varying delays before sending the commands too redraw the screen and turning off the back light.

  • Hey, this unit seems to be extremely liberal with the “any character received at 115200 baud during the splash screen resets it to 115200”.
    My LCD repeatably resets to 115200 under totally awesome circumstances which is relaxing and not annoying at all! Super fun unit!

  • i got this LCD back in january, and i have to admit i was pretty unsatisfied. i’ve even been considering desoldering the backpack and just running it with the digital I/O’s. well i just flashed the update and i let me be the first to say GREAT job! i’d spent so many hours fidgeting with delays to try to get things to display properly without erroneous lines and miscommunications, which never really succeeded, but now the screen catches all the sent bytes with 625?s delays and actually draws to the screen without me watching the line move pixel by pixel. i might buy another one now(!)
    to those who haven’t flashed their old LCD’s yet, just read the Makefile and follow the instructions down to ‘make program’…if you’re on a mac you should know by now to go down and remove the AVRDUDE_PORT entries. it’s just programming an ATMega168; don’t be scared, it’s worth it

    • Great advice! The new code is a lot better.

      • I flashed the new code last night, and it seems a little better, but I’m still surprised at how slow the unit is at rendering text. I can literally see it printing out the text, character by character. It can do maybe 2-3 lines per second. Is this what everyone else is seeing?
        In contrast, my 20x4 line displays can render the entire LCD in probably a tenth of a second ( you can barely see it ). This is my first foray into graphic LCD’s, and if this is normal then set me straight. ;)
        Thanks,
        Nathan
        MrRoot.net

  • Hi,
    I bought it recently, and noticed that the on-board regulator is getting pretty hot even at 6V input. I searched for the data sheet of the regulator and I was surprised to see that the regulator is 150mA, but the LCD on max brightness uses more than 200mA. I haven’t measured the exact temperature, but I can’t hold my finger when its hot, so I guess its not very healthy for the regulator. At 50% brightness, the current is exactly 150 mA and the regulator is only warm, so I guess that would be the max brightness I am gonna use.
    I also want to ask is it possible to program the on board atmega 168 without removing the chip? If yes, then what kind of connection, programmer etc to use?
    Thanks in advance

  • I’ve upgraded my unit to the new Sparkfun firmware, but it appears that two vertical bands in the LCD display are not getting addressed. Has anyone else seen this?
    I’m running the demo code and when it prints out the alphabet, characters are split where the unit seems to skip past the “dead” bands. Characters aren’t missing, they are split across the non-functional areas. Here’s a picture.
    http://2.bp.blogspot.com/_Eogk12oYm-g/TGtYLjvkn4I/AAAAAAAAAL4/KDWDIjL85S4/s1600/SerialGraphicLCDProblem2.jpg

    • I may be missing something, but I’ve read this thread a number of times and I don’t see where to get the new Sparkfun firmware. I thought all my problems were that the display was bad, but after reading the notes about needing additional voltage (over the 5v arduino or usb leads I’ve been using) and the firmware, I’m optimistic I might actually be able to use this. Can someone point me to where to get the new SFE firmware?

  • Hey guys I would like to use this LCD with an MSP430 microcontroller which runs at 3.3V. Can this be done?
    Thank You
    J

  • I’m using mine with a 3.3v microchip dspic, and it works fine. just make sure your micro pins are 5v tolerant if you want to do communication from the LCD back to the micro. If necessary you could make a voltage clamping circuit with a 3.3v zener and a resistor.

  • Guys, I am trying to interface this LCD with an MSP430 uP. But the MSP works at 3.3V how can i connect this two.
    Thank You,
    J

  • Just wanted to leave some tidbits about this.
    1.) I’m using 5V for my entire circuit. I saw that the 6V pin goes to a voltage regulator. Solution? Instead of connecting the VDD on the 4 pin header to 6v, I connected the 5V hole on the other side of the board (left side) directly to 5v supply. Now it works fine without needing 6v. This bypasses the regulator, but if you want to be safe – could permanently disable it.
    2.) A bug: When you draw a box and you draw it near the edge of the LCD, it could go into an internal loop. I’m not quite sure why it does this, but try drawing a box from 0,0 to 20,20 or so. You’ll notice that everything on the display will get more faint, like its continuously refreshing the display – even though I’m drawing it once. I got around this by using lines instead, but I noticed that its very sensitive about certain elements near its boundaries – i.e. X=0, Y=0, or X=128 Y=64 or any combination. I’ll be happy to try and replicate this bug, but wanted to tell anybody that has the issue – just use lines. Or move your box away from the boundary.

  • (Continued from above, due to character limit)
    3.) I noticed that nobody on here mentioned how long to wait after the LCD powers on to start sending data. I looked at the code for the board and figured out that its roughly 2554ms (according to code) before it enters its while loop and starts getting input. However if you don’t send data within (estimate) 10-20ms of power on, it will show the baud rate. I waited 1000ms, and that worked for me. Keep in mind that it will vary for you – it takes time for your controller to start up and so forth before it gets to the point where it’ll start “waiting” for the display to be ready as well.
    I’ll post if I have anything else to share.

    • Wanted to update the information I provided because its wrong. I realized that if you put any data into the LCD before it enters the while() loop, it will default to 115200 and show that. The only way to avoid that is to wait 1.5sec (for me).

  • I am trying to use this with a Picaxe 28x1, but I can’t get it to display anything but black boxes witch are blinking. I’m new to microcontrollers and Lcd’s and it is very confusing to match together all the required information on how to get it work.
    I run my Picaxe at 4Mhz. What baud rate and
    polarity of the signal should I use? (do I need to make some kind of circuit to switch the serial signal???)

    • Default baud rate is 115,200kbps. It sounds like a baud rate issue. If you have any other technical questions, please direct them to techsupport@sparkfun.com. Thanks.

  • Hey I was wondering if someone could answer a question about this LCD for me.
    I’m wanting to run this with an arduino duemenovo thingy with an Atmega328 and want to know if there’s a library I could download from somewhere and anything else I’d need to run this. Thanks heaps

  • Just got one of these ‘working’ with an Arduino board today, just bought from SparkFun last week. Here’s what I found:
    1. They’re not kidding about the voltage requirement being 6 or 7 VDC, Running this on 5V seems to result in significant backlight and contrast variations.
    2. The box function claims to take 5 parameters, two x/y coordinates and a byte to indicate black or clear pixels according to the datasheet; however in reality the function only takes 4 parameters; the fifth one is sent to the screen as text output. (Verified in driver source code)
    3. Although the line function does take 5 parameters (2 pairs of x/y and a set or clear byte), it appears to not correctly interpret the clear command; I seem to be unable to ‘clear’ a line of pixels using the line command
    4. It turned out to be very easy to overrun the controller with data; liberal application of delay() was required to keep everything moving
    Needing just 1 output pin to address the display is a major plus, dealing with the firmware issues on the backpack is a pain.
    Niels.

  • I’ve been moderately pleased with this device.
    I mostly got this for it’s text abilities; it has a lot more space than most text only LCDs have.
    However, I wanted to see what else I could do, so I tried doing some (simple) animations. The 416 byte buffer on-board makes this a headache. Because the TX line is unused on this unit, there is no flow control at all, which means you have to guess the rate of drawing on the device and slow down the transmission of the commands accordingly in the (client) software.
    Here’s my Python code that I wrote to control this device, it includes the appropriate client side buffering you need if you’re planning on doing any animation:
    https://github.com/EnigmaCurry/Sparkfun-LCD

    • If you are doing animations, The firmware I wrote for this device might help you. it has a sprite functionality that would let you place small images on the screen with a short command(6 bytes). that way you could quickly change the graphics while sending minimal data. the default code is compiled for 8 16x16 sprites, but that can be changed if you re-compile it.

  • Concerning the baud rate – why default to such a high speed when the device writes so slowly? The screen write speed is fine for my purposes, but the default baud rate that is easily reset is an issue. I have mine sharing a serial port with a GPS. It would really be nice if I could disable the reset to 115k. The unit is a lot more dependable at 4800 anyway.

  • I think I voided my warranty, though it wouldn’t surprise me to hear SFE pledge to still support it (I think they like you to do stuff like this :) )…
    I soldered a 4 wire ribbon cable directly to the back and then laid it face down on a piece of wax paper. I covered the back with a few pieces of fiberglass tape slathered in epoxy. Let it dry, flipped it over and filled the cavities and covered the screen with epoxy. It will have a piece of UV resistant Lexan between it and sunlight. Anyway, it still works fine even when totally submerged in water.
    Previous caveats by others still apply – if you throw more than lightweight graphics at it, it may have issues. It can reset to 115k pretty easily (in my startup code, I set it back to 115k every time and then set my baud rate). But for a simple text screen that can handle a few dials or other simple graphics, it is hard to beat at this price. Knowing it can be “ruggedized” makes it an even better deal.

  • For the moment, I’d like to send command strings to this from a PC. I’ve configured a serial port for 115,200 baud, 8N1. Something is clearly getting through, as the display adds a “character” for each keystroke. The character that gets displayed has no obvious correlation with the character I send, though. I can think of a number of things that could cause problems: voltage levels, slew rate (given test clip connectivity), subtle timing errors. Has anyone had any luck doing this?

    • Are you sure you aren’t sending a ‘carriage return’ or ‘enter’ or something after each character?

      • Voltage levels. I kludged up the “normal” one-transistor level converter to take the PC’s TX at RS232 levels to the backpack’s RX at TTL levels out of parts I had at hand and it seems to work okay. Other than some of the complaints made above about slow response, etc.

  • This display would be a LOT better if the refresh rate was not so low. Perhaps Sparkfun could use a better/ faster microcontroller in a future upgrade? Overall, it is not to bad of a device..

  • I have been examining some strange behaviour I am seeing with these devices such as unintentional dimming of the backlight, strange characters displayed, and tripping of the reset circuit.
    I tracked the problem down to a sudden jump in current consumption from 20mA to 200mA (backlight off, 7V supply) when writing chars to the last row of the display. The current consumption remains at 20mA when writing X’s to the LCD, until I reach the last row.. Software bug?
    Overall I am impressed with price and how easy these serial LCDs are to work with. I figure a software modification might fix this? (These LCDs came with software edited on 5/11/10)

  • not sure if this is any similar to the older version of the lcd, but I have simple text driver for PIC.
    get the source code from
    http://joekwuen.blogspot.com/2011/01/project-pic-lcd-module.html

  • I had a lot of problems when I first bought this, but I finally got a working backpack thanks to SummoningDark’s firmware.
    I would suggest anyone that buys this to load the firmware instead of spending hours hitting your head against the wall.
    Here is the link
    http://serialglcd.sourceforge.net/
    It fixes the issues with slowness, flipped Y axis, the erase function not working and others.
    I hope that Sparkfun can adopt this as the official firmware.

  • Hello,
    i have LCD-09351 with serial backpak on it, but i have a problem.
    When i power up the displey theres no logo, and the picture is this: [picture](http://a5.sphotos.ak.fbcdn.net/hphotos-ak-ash1/hs886.ash1/179495_1840544413071_1224363156_2220755_1008597_n.jpg) Can some one help? Its broken?

  • how do i update the firmware? sorry if im just a noob but im trying to get this to work. I open the makefile in textpad but not really sure what to do with it. what hardware do i need?
    Thanks

  • So, I’ve been having THE most difficult time getting this to work with an Arduino Pro 328 (the same referenced in the NCWP under tutorial). The culprit seems to be the NewSoftwareSerial library.
    After recommendation of the good people at the SparkFun IRC, this LCD works under the following setup:
    * Mac OS X 10.6
    * Arudino 022
    * Tools->Board->Arduino Duemilanove or Nano w/ ATMega328
    * Arduino Pro 328
    * LCD RX –> TX(1) on Arduino
    the following sketch works;

    void setup()  
    {  
       Serial.begin(115200);  
    }  
    void loop()  
    {  
       clearScreen();  
       delay(1000);  
       Serial.print("HI!");  
       delay(5000);  
    }  
    void clearScreen()  
    {  
       Serial.print(0x7C,BYTE);  
       Serial.print(0x00,BYTE);  
    }  
    

    maybe the author of NCWP can shed some light into why NSS doesn’t seem to work correctly?

    • I used newsoftserial just fine. you should be able to use NSS with this, I have another project I just started working on yesterday that uses this same screen, and it works just fine. Are your rx/tx pins messed up? what’s not working for you?

      • Hey RobertC,
        I used a stripped down version of the source code from NCWP, as well as a few tutorials I found on the forums() – the problem seems to be that the digital pins are noisy or something. As soon as the Arduino starts up, the LCD goes nuts(bars/weird gibberish fill the screen)
        I used the LCD+wires on a different MCU and that worked fine.
        Also tried using Arduino Pro Mini 328 – got the same result. Since using the hardware TX pin works, I am thinking that this is either a NSS issue or I didn’t set up the library correctly?
        Which version of NSS are you using? I used the latest from the arduiniana site (http://arduiniana.org/NewSoftSerial/NewSoftSerial10c.zip)
        I heard from someone from the SparkFun IRC that NSS is wonky and apparently not reliable?
        Thanks,
        E.Mk
        P.S. – BTW, excellent NCWP tutorial!!

        • I used the most recent at the time. It was probably similar. I’ve used it for many applications since then and it’s always been very reliable. Yes, you will get noise coming across the lines when uploading code, this is normal. However, once code is up there, you can just unplug everything, then boot the system up with power (not USB) and it should be fine.
          The library doesn’t really need to be ‘set up’. You just define the tx and rx pins, and then the baud rate, and you’re good.

          • Thanks to RobertC. we were able to deduce the problem – apparently there was something wrong with the NSS installation on my set up.
            I re-installed NSS library and now everything works!
            The following sample sketch WORKS on my Arduino Pro 328 + LCD
            **(substitute [] with the less than and greater than symbols)

            #include [NewSoftSerial.h]  
            NewSoftSerial LCD(2,3);  
            void setup()  
            {  
              LCD.begin(115200);  
            }  
            void loop()  
            {  
              LCD.print("test");  
              delay(2000);  
            }  
            

            Thanks again, Robert!

    • Hey E.Mk,
      I am attempting to run your code with my Pololu Orangutan SVP-1284 MCU. I am coding in the AVR environment so I obviously had to make minor adjustments to your code, though I am still getting errors. I admit that I am the most extreme novice when it comes to coding, but my main goal is to get my GLCD to display 4 digits, each of which 1" tall. Any suggestions would be greatly appreciated.
      Thank you and have a great day.

  • I ordered one of these for a project at work. I’m using the arduino platform and have done a few simple work-around projects with them here at work.
    When writing text to this, how hard is it to change the sizing? I’m wanting a big 4 digit number display with some smaller text below it. Will I have to create the numbers individually with draw functions? Or is there code to make the font larger?

    • You can try my firmware. It has support for two fonts, and you can switch back and forth with a simple command. By default, one is the original 5x8 and one is a double size 10x16, but utilities are included to make your own fonts if you choose. http://serialglcd.sourceforge.net/

      • I downloaded it but I’m not exactly sure how to update this firmware. Just guessing but I bet I don’t have the programmer required for this device.

        • you need something that can program AVR’s. I use a BusPirate, but there are many options. googling avr programmer should bring up plenty of hits. There are six unpopulated pads on the board over the microcontroller, they are the programming pins. I forget the layout but i’m pretty sure is it a standard pattern that sparkfun uses. There is a tutorial on programming avr’s here http://www.sparkfun.com/tutorials/93
          hopefully this will get you going.

          • Thanks, I received my BusPirate and cable today. I will take a look at the tutorial you suggested. Looking to use your firmware – need to setup 10 bigger sprites (0-9). Currently I coded a work around using 5 lines, 3 positions, and an invalid character that displays a filled block to make bigger numbers. It is a bunch of code that I could do without.

            • how large do you need your numbers? I could whip up another font header which you could substitute for the 10x16 one in the current firmware.

          • I bought my first Aurduino (UNO Eleven) with this LCD and backpack 2 days ago. I got the backpack on the LCD with the idea it would simplify the interface to the LCD. I quickly came to the realisation that the rendering of this display was very slow and there was no flow control (e.g. Xon, Xoff) which ment I was going to run into trouble real quick with having to put delays in my code. Looking around I found SummoningDark’s firmware at http://serialglcd.sourceforge.net/ and I wanted to try it but didn’t know how to get the main.hex into the ATmega168. I finally worked it out and this is what I did:
            I built a simple programmer cable like this except I used 100ohm resistors – just used stuff I had laying around. I connected the cable to the 6 pin ISP connection on the backpack as shown here which is explained about a 1/3 of the way down on the page. I confirmed these connections with the pinouts from the manufactures datasheets which is on page 2 here . I downloaded and installed WinAVR from here . I changed the programmer options in SummoningDark’s firmware makefile (in firmware\trunk folder) to direct parallel “dapa” which has the correct pin out for this programmer cable (i.e AVRDUDE__PROGRAMMER = dapa)and also changed the port to lpt1 (i.e. AVRDUDE_PORT = lpt1). I’ll just mention here that programmer types are defined in the avrdude.conf file in WinAVR\bin folder. I then opened command prompt and changed directory to firmware\trunk folder and typed “make all” to recompile the main.hex file (WinAVR install adds its path to the system path variable so windows knows where make and avrdude is).
            With the LCD powered by the +5V from my Arduino (Arduino plugged into the USB) and the programmer cable connected to computers LPT1 I typed “make program” at the command prompt and avrdude proceded to flash the ATmega168 on the backpack. It said “verification error” and “safemode lfuse changed! Would you like this fuse to be changed back? y/n” I typed “n” and pressed enter…it did the same for hfuse and efuse and I said no to all three. I then flashed it again to check and it said fuses OK avrdude DONE. Thank You.
            My backpack works fine now! Thanks to SummoningDark’s firmware …. awesome job! I would like to try and contribute to this firmware – I have a few ideas. I hope this helps someone…. as it took me the last 2 days to figure all this stuff out.

            • Hi,
              I have an avr isp mk2 and avr studio 5, I am a total newb also. What do I need to do to flash the firmware? What needs changing in the make file?
              Cheers,
              andy

            • For those of you trying to re-flash the 128x64 LCD like myself, I used TAHAIC’s post to figure out which pins on the LCD backpack were which. I wish I could post pictures because I made a great diagram for myself that would save you a lot of trouble, but I can’t. So….
              The most time consuming part was finding the correct pins on the sparkfun backpack. Here are some additions to the post above that might help. On my backpack the AtmegaGA168 is a square shapped micro-controller but is mounted upside down. Using a flashlight I read the label on the chip that said “AtMegaGA169”. The black circle on this chip marks pin 1. For the following tips to work place pin 1 so it’s the top left cornor this might mean you have to rotate the PCB upsidedown. The bottom right pin, when pin 1 is top left, is the MISO pin. When pin 1 is the top left pin, just below the mirco controller there are 6 holes in the PCB board these are the programmer holes. You need to find hole 1. Hole 1 is tied directly to the MISO pin on the microcontroller, the Atmega168. I just used continuity on my multimeter to varify. I put one lead from my multimeter in the programmer holes on the backpack pcb and the other on pin16 on the micro controller. I got continuity!
              What was hard for me anyways, was that 1.) the microcontroller is upside down. 2.) the programmer pins are backwards, when the PCB is upsidedown pin 1 is top right, when you’d expect it to be top left. 3.) I am kinda new at this.
              Finally, I’m sorry if I was too wordy. I tried really hard to use clear steps. Also… didn’t use spell check…

  • I purchased one of the 128x64 displays along with the serial backpack to be included on my robot which is operated by the Orangutan SVP MCU by Pololu. I am the most extreme novice when it comes to coding. My question is, what all functions must I include in my code if I simply wish for my screen to display 4 digits, each of which is 1" tall?

    • That is basically what I am trying to do. For me I’m scaling an analog signal to a digital range and displaying that on the screen. I came up with my own code to display these numbers using full character blocks but I am currently looking at SummoningDark’s code (see link above) but I need to convert my own sprites. If I figure it out I’ll let you know.

  • Hey sparkfun, I was wondering if there is any timing requirements between the (0x7c) command and any write after words? (Ex: Running the demo code: WriteUART1(0x7c); WriteUART1(0x04);)… I have a PIC32 i’m using the glcd with, and i’m referencing the arduino example code to make up my own code for the pic, just wanted to know if I should have any sort of delay statemnt inbetween these writes. thanks!

    • Hi again, you know, no delay needed i found out. I wasn’t getting anything on the display, and i came to find out that the pot on the back of the screen is very sensitive! I barely turned it and got the demo command showing. cheers.

  • My display has been working fine, until i disconnected it from my arduino (to try out my new cellular module :). Now if i connect my LCD and arduino and try to upload I always get this error:
    avrdude: stk500_recv(): programmer is not responding
    avrdude: stk500_disable(): protocol error, expect=0x14, resp=0x51
    I can upload if I disconnect the LCD (tx/rx). But when I connect it again I get blank screen using my previous working code.
    Does anyone know how to solve this?

  • Hi sparkfun, new problem on the screen here…. I’m using 115200 baud, i have a routine that updates a temperature reading every 5 seconds, I clear a box where the previous temp was and update the newer temp. But I have a black box that shows up to the right of my written text…..what is causing this? I set the baud to 9600 and ran the routine, same thing :(
    Here’s a link to a pic of the blocks i was talking about…
    http://i6.photobucket.com/albums/y205/andrewnriley/302.jpg

    • I started troubleshooting the problem. The black box printed on the screen is a ‘0x00’. So i looked into what would be causing that, I had an older function to Erase a block from an arduino library that i used to reference for my pic library i made. It was passing in 5 parameters, the 5th one being 0 or 1,which thanks to @PhysComp Hobbyist, I read his comment a from a while back saying that the 5th parameter is not supposed to be there, so I updated the library i setup and the blocks are gone.

  • I have written a library for the firmware made by SummoningDark
    Read the forum post HERE
    This firmware and library will make the product work as it should, with NO BUGS!

  • just making sure before i buy this. this is one thing that comes with the glcd and the backpack?

    • Yes, but be aware of the bugs in the original firmware. Read here http://forum.sparkfun.com/viewtopic.php?f=8&t=28317

  • I’m confused. The Graphic LCD Library that is linked to in the product description on this page is ONLY for use with the firmware written by SummoningDark. However, the Source Code that is linked to in the same place appears to be the 05/11/10 firmware version that (by what I glean from the comments) is somewhat improved from the original, yet still unacceptably buggy.
    Did Sparkfun finally do the right thing, and incorporate the improved firmware? Or are they still shipping this product with the known problematic firmware, and further confusing the issue by linking to a library with incompatible functions?
    Before I proceed with plans to use this display in an upcoming project, I need to know if I should purchase a programmer, and begin climbing the learning curve to reflashing the chip.
    Don’t get me wrong… I need to learn how to do this eventually, but this project already has me facing several learning hurdles, within a tight time frame. I need to choose my hurdles wisely ;)
    Thanks in advance!

    • The firmware thats on the product when you purchase it is NOT SummoningDark’s. The library i wrote for it (the one linked above) only works if you flash it with SummoningDark’s firmware.
      I could write a library for the original firmware, but i’m waiting for a new ISP cable, so i cant test it right now. However, i think it should work with just a few minor modifications if you can live with the bugs…

  • Why aren’t these stocked in different colors? Adafruit has them.
    White on Black
    White on Blue
    I’m sure there are differences, but there grey/green one is a lot cheaper, too.

  • This looks like a VERY nice. I am PROBABLY going to get one as soon as I figure out EXACTLY how to use it with my Picaxe. P.s., I am making a Picaxe based “laptop” with parts from sparkfun. If possible, all from here. Because i love sparkfun but thats not related lol.

  • fixed polarity problem

  • Is there anything I can do to determine if the firmware is new or if it is the old firmware I read complaints about.
    I can draw boxes and send text Ok, is it possible to rotate the characters 90 degrees and make double size characters?
    The baud rate reset to 115200 is not a problem if the program begins with a long delay (5 seconds here) before sending a serial stream. Once the display resets to 115200 its necessary to use a PC terminal emulator at 115200 to send the control string for lower baud rates. So far this has not been a problem.
    picaxe 20X2 user at 9600 baud.

  • I have purchased one and I feel lost. I only give strange characters in the LCD. I have read a little to try to understand why this lcd dont work properly. I’m not very sure but I think I have to install a new firmware but I dont know how.
    Please help me, thanks :)

  • I have a problem getting the LCD to work.
    When I send commands, the display prints the characters on the screen but nothing happens, for example – I want to run the demo, so I’ve sent 0x7C 0x04,and the display just showed it on screen without doing anything else.
    Can anyone suggest a solution?

  • Hi guys im quite new to all this and am trying to run a serial graphic lcd with my arduino duemilanove. Apparently i have to flash my lcd but im unsure how to do so. I have an AVRISP MKII that im supposedly suppose to use. Any ideas to get me started?

  • are these really anny good?

  • Comment from our customer Frederick:

    “This has been a Great display, However the Default Baud Rate (115,200bps) is a real hassel.

    I use this display on my PIC projects and to use it causes problems.

    To keep my experiments at minimal I do not use the PIC UART and typically 9,600 bps is used.

    I can set it correctley and use power up delays etc and I use my PC Com Port to reset it from 115,200bps to 9,600bps.

    It just would be a lot more useful and sensible if it defaulted to 9,000bps so I can change it to something higher using my PIC’s and not rely on the PC.."

    • Hello Tonik, DO you have graphical LCD library for the PIC microcontroller? I have been trying to get something on my LCD but nothing is displaying. I am using PIC18f4620 microcontroller.

      Thanks

  • I just bought an LCD screen like this and the demo doesn’t work at all with Arduino 1.0. Can Sparkfun team update it;s library and demo for Arduino 1.0? Thank you.

  • I just bought an LCD screen like this and the demo doesn’t work at all with Arduino 1.0. Can Sparkfun team update it;s library and demo for Arduino 1.0? Thank you.

  • I’ve been using the glcd 09351 with a couple of picaxe 20x2 projects. I wonder why the default baud rate is 115,200 when most of the u-chips operate 4800 to 9600 default. Of course I can guess the display is exciting at 115,200 but in most cases this is not realistic.

    Just a note to new users, the glcd is 115,200 baud and is compatible to PC serial output. Using the information in the product documents, a PC terminal program can be used to set the default to your requirements. Put a 5 second delay in your program INIT routine to allow the glcd to boot past the banner page otherwise the baud rate auto resets back to 115,200 … Yeah pretty strange. Otherwise I find the glcd to be reliable, drawing lines and circles is no problem, even making a simple ‘scope is possible and kinda fun.

  • Is there any Graphical LCD library for PIC18f4620 microcontroller. I have adapted the given library but it does not seem working?

  • Is there any demo code for PIC18f4620 so that i can check whether my LCD is working or not? All I have been seeing is for ATmel controller.Any help regarding the PIC to start testing my LCD would be great. Thanks

  • Hello, thank you in advance for your help, I am using this display connected to the serial output of a device based on Cinterion XT65, when I try to send control sequences to clear the screen or running the demo, shows strange characters instead of running commands (see picture in http://www.flickr.com/photos/g_riveras/6992596295/). I am using the following routine Java ME:

    //————————————————————————————————— protected void startApp() throws MIDletStateChangeException {

             try
             {
                    byte[] buffer0 = new byte[2];
    
                    CommConnection com0 = (CommConnection) Connector.open("comm:com0;" +
                           "baudrate=115200;" +
                           "bitsperchar=8;" +
                           "stopbits=1;" +
                           "parity=none;" +
                           "blocking=on;" + 
                        "autocts=off;" +
                        "autorts=off");
    
                    OutputStream com_os0 = com0.openOutputStream();
    

    // Limpia pantalla

                    buffer0[0] = 0x7C;         
                    buffer0[1] = 0x00;                                    
                    com_os0.write(buffer0);
    

    // Ejecuta demo de funcionamiento

                    buffer0[0] = 0x7C;         
                    buffer0[1] = 0x04;                                    
                    com_os0.write(buffer0);
    
             }
             catch (Exception e)
             {
                    e.printStackTrace();
             }
    
             destroyApp(true);
    
       }
    

    //—————————————————————————————————

    Thanks.

  • how do i update the firmware? sorry if im just a noob but im trying to get this to work. what hardware do i need? Please help me. Thanks