Dual Axis Gyro - LPR530AL - 300/s

Replacement: None. It's time for this product to step aside and make room in the catalog for even more cool stuff. Check out our sensor category for more gyros! This page is for reference only.

This is a low-power dual axis (pitch and roll) gyro with a ±300°/s maximum range. Options include integrated low pass filters and an embedded power down and self-test features. Both x and y outputs are analog, and a 4x amplified output signal is also available for both axes. Comes in an LGA-16 package.


  • 2.7 to 3.6VDC supply
  • Dual axis pitch and roll sensing
  • ±300°/s output
  • Low power consumption
  • Wide operating temperature range (-40°C to +85°C)
  • High stability overtemperature
  • Embedded power-down feature
  • Analog angular-rate outputs
  • 4x amplified analog outputs
  • Integrated low pass filters
  • Embedded self test
  • High shock survivability

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • KJ / about 15 years ago / 1

    They are in there. The device names are ST-GYRO-PR and ST-GYRO-PY and the package name is ST-GYRO. Thanks Jim,
    KJ

  • KJ / about 15 years ago / 1

    It's stated as "SFE Eagle Library has this part!", but the latest version 11/03/09 does not have it. It is even listed as "New parts worth noting:" on the opencircuits site. Help, I've lost my footprint :^(

  • HokieEngr / about 15 years ago / 1

    Has anyone got one of these up and running yet? General comments? Drift?

Customer Reviews

No reviews yet.