ATX Power Supply Connector - Straight

This is a 24-pin Molex Mini-Fit Jr.? connector, commonly used as the power supply connector on ATX motherboards. Two rows of twelve pins are broken out two rows of through-hole male headers. See datasheet for the pin spacings and other dimensions.

Pair this connector with a standard computer power supply and you can source a number of different voltages (+3.3V, +5V, +12V, -12V, -5V) to your project.

ATX Power Supply Connector - Straight Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1514339 / about 5 years ago / 1

    Does anyone have an eagle file for this connector?

  • Member #772807 / about 5 years ago / 1

    I have created a component file for this part in easyeda. When I get my boards I ordered using this component and it's a good test fit, I will share.

    • Member #772807 / about 5 years ago / 1

      here is the link to the gerber file as mentioned above.
      https://github.com/cyplesma/gerber-for-Sparkfun-ATX-24-Pin-Veritical-Connector

  • This needs an eagle file.

  • TheIntern / about 10 years ago * / 1

    warning: this is not compatible with https://www.sparkfun.com/products/9558 - Sparkfun did not claim they were compatible, do not make the same assumption as me. You can snap off the plastic tabs at the end though, and it will fit.

  • pratikpanchal / about 11 years ago / 1

    Do you have a 20 pin version of this connector?

  • c60278 / about 11 years ago / 1

    Is this part available in the Eagle library?

    • Kamiquasi / about 11 years ago / 1

      Doesn't look like it. SparkFun-Connectors.lbr only has the right-angle one. Should be able to modify that Device to add the regular Package, though - all the required information is in the dimensional drawing datasheet.

  • tl8roy / about 12 years ago / 1

    At what scale should I print (on to A4) the Dimensional Drawing to get the hole layout 1:1?

  • Member #167681 / about 13 years ago / 1

    I purchased this connector with the breakout board only to realize that the white pegs on the ends of the connector, do have corresponding holes on the board. Now I know.

Customer Reviews

No reviews yet.