Home | Product Categories | Buttons/Switches | COM-09609

SPDT Slide Switch

sku: COM-09609 RoHS Compliant

Description: This is a simple SPDT slide switch - great for use as an ON/OFF button, or just as a general control switch. The pins are spaced by 0.1", so it's breadboard friendly. The switch is rated for 0.3A at 50VDC.

This switch is just a bit smaller than our popular SPDT Mini Power Switch, but uses the same pin spacing. Being smaller takes up less PCB space (good!), but it does make it a bit harder to hit and flip easily.

Documents:

Pricing

In stock

0.75
0.68
0.60

1,794 in stock

price
10-99
100+



Add to Wish List


Comments 5 comments

  • Just a guess but the dimensional drawing looks more like the COM-00102 item… the specs should be similar

  • Datasheet sats .2A @ 30VDC…

  • Perhaps the terminals on the SPDT Mini Power Switch are longer, but on this one they are just barely long enough for breadboard use. The switch barely stays in the breadboard and pops out really easily. I wish the pins were longer so it stays in better.

  • Could this be used with 9v at ~600 mA? I’m building a personal fan prototype with my mini breadboard (stuck to a foam block from the maglev train kit me and my friend used for NY SciOly xD) and I need either this or the other one here…
    Update: I’m getting the 4 of other one here. Or maybe this one. Thanks for the quick answer!