Member Since:
April 9, 2010
Gender:
Male
Country:
United States
Bio:
Mottos:
"The glass isn't half full or half empty, it's just twice as big as it needs to be"
"Anything can be explained using really big words."
"If it could be desinged, it could be built, if it could be built, it could be modified, if it can be modified, it could be better, if it could be better, it should be open source. Keep Hacking my freinds"
Current Role:
Student
Spoken Languages:
English
Programming Languages:
C++, C#, Java, basic, python
Schools and Universities:
Trade Tech High School
Interests or Hobbies:
Embedded Electronics ,Physical computing, robots, UAVs, Microcontrollers, CupCake CNC from Makerbot ,etc.
No public wish lists :(
Product PRT-11157 | about 2 months ago
You need to double check your nomenclature. This product, the male version, and every other standard computer serial port is actually named a DE9 connector. The only DB connectors are 25 pin parallel port connectors. You can see so yourself Here
Product COM-11102 | about 3 months ago
The datasheet specifies that it has a starting torque of .98mN*M so there should be very little friction introduced to a system. I wouldn’t know how long it would spin if you snap it however.
News - Free Day 2012 is Under Wa… | about 5 months ago
Around the second hour i was thinking that someone should come up with a program that solves these automatically. I caught myself when i remembered the point of the captchas.
News - Free Day 2012 is Under Wa… | about 5 months ago
It ENDED!!!!
Product TOL-10892 | about 7 months ago
I can confirm that the software runs beautifully under WINE 1.2.3.
Product POR-00286 | about 7 months ago
Yes in fact that This antenna is actually coiled up inside the phone. I suppose it should be fairly simple just to swap that out with any cellular antenna that you want.
Product TOL-10865 | about 9 months ago
How i solved the bit falling in problem was to use the solid extension shaft recessed fully into the driver. This method gives quick change-out of bits while having a extended shaft only a step away.
Product KIT-10684 | about 10 months ago
This relay is only for AC voltages. For your needs you should use a standard relay or use a mosfet and such.
Product COM-10513 | about 11 months ago
These are used on electronic muscle therapy devices for people with problems such as a severely pulled muscles, or stressed muscles under tension. my mom had to use something like this hooked up to a small machine to help her pulled neck muscles after a car accident.
Product BOB-10788 | last year
You shouldn’t sell it as a failure, you should sell it as a puzzle. =)