Very nice board, many amazing applications possible, but none handheld… Is there a way to take 3,3V from the android connector, instead of supply 5-15V ??
Hi,
are you sure about the 3,9 volts limit ?
I’d like use it for a mobile application with Li+ battery,
but the risk is that battery voltage stay on 3,8v for most of its discharge…(?)
Product CEL-10741 | about 2 months ago
the “Firmware Update” link is broken… Is there any firmware update to apply to ADH8066 module ?
Product TOL-10326 | about 2 months ago
why 110V only…. :–(
Product CEL-09533 | about 2 months ago
Sure ? I see no info about an internal antenna…!
Product CEL-09533 | about 2 months ago
Hi, is it possible interface this module with an ATmega128 at 3,3V ? I mean without level shifters. In the manual seems that all I/O are at 2,8V…
Product CEL-09342 | about 3 months ago
Why retired ? the GE865 has problems ? I think that sparkfun should also show the reason of retired; tecnical, comp. avalability, etc…
Product WRL-08497 | about 11 months ago
you state “Includes support for BCSP, DUN, LAN, GAP SDP, RFCOMM”,
but no kind of LAN profile on datasheet…
Tutorial - Accelerometer and Gyro Buying Guide | last year
well done, very useful !!!
Product SEN-10612 | last year
Hi, missing datasheet link ??
Product DEV-10748 | last year
Very nice board, many amazing applications possible, but none handheld… Is there a way to take 3,3V from the android connector, instead of supply 5-15V ??
Product CEL-09533 | about 2 years ago
Hi,
are you sure about the 3,9 volts limit ?
I’d like use it for a mobile application with Li+ battery,
but the risk is that battery voltage stay on 3,8v for most of its discharge…(?)