Member Since:
January 4, 2006
Gender:
Unknown
Country:
United States
Bio:
Aging medical / communications applications programmer with a strong predisposition towards embedded hardware.
Organizations:
Not much of a joiner...
Current Role:
Stealth programming consultant with strong desire to remain undisturbed in my basement.
Spoken Languages:
English, nothing else useful.
Programming Languages:
C, C++, various ASM's, Python, others I'd prefer to forget.
Schools and Universities:
Various, all of which would rather forget I ever attended except when they want money.
Publications
Nothing memorable.
Interests or Hobbies:
CNC machining, thinking about making stuff.
Product ROB-10332 | about a year ago
I just received two of these along with two of the medium servos. Quite a nice claw for the price! But I’m not so sure the claw and the servo are such a match made in heaven. Though I can assemble things to generally resemble the stills and the video, everything seems twitchy at best.
The servo does not really fit the existing hole in the assembly as I would expect it to. The long screws holding the servo in place are not quite straight, and it seems that a good bit of screw re-tightening would be required to keep everything working for very long.
Perhaps someone with more experience using servos can say if this kind of spec mismatch is the norm, or just me worrying. This isn’t a criticism of the arm, it just doesn’t seem to be such a perfect fit to the servo as is indicated.
News - This Project Is Just a Ro… | about 2 years ago
What about the memristor, the properties of which depend on both current state and the history of the system? HP announced their implementation two years ago today.
See:
http://en.wikipedia.org/wiki/Memristor
Product PRT-08723 | about 3 years ago
This board is great!
It would be very useful, though, if the rows of PTH holes adjacent to the SMD pads (at least on one side) were connected. This would make interfacing to off board resources with standard pin headers or wire wrap much easier.
— Dave
Product PRT-08620 | about 3 years ago
This board is more useful than I thought at first. The positions of the pads are well selected for most SMT purposes.
It would be very useful, though, if there were a row of PTH holes on one or both of the left & right edges, perhaps connected to the adjacent SMD pad. This would make interfacing to off board resources with standard pin headers or wire wrap much easier.
— Dave
Tutorial - GPS Buying Guide | about 3 years ago
What about PPS output? Which of these have good timing specs and easy access for use in timing and frequency control projects?
The GPS/GLONASS and soon-to-be Galileo satellite constellations are basically a bunch of orbiting atomic clocks. Well designed receivers can be put to many interesting, truly geeky projects (see the http://www.febo.com, the timenuts mailing list at time-nuts@febo.com, and their ilk). With care these devices can provide time information down to the 20 nanosecond level.
— Dave
Product LCD-08884 | about 3 years ago
I have one of the earlier serial DX-160 serial 160 x 128 displays. How is this different?
Product DEV-08183 | about 5 years ago
I like this thing. It is easy to use for quick tests & prototyping. The ‘basic’ environment supports most common chip to chip communication strategies directly with a minimum of code, and the CPU is fast enough to bit-bang most anything else. I never was much of a stamp fan, but this hits a critical mass of usefulness for me…