Member Since:
April 26, 2007
Gender:
Male
Country:
Canada
Bio:
Certified Electronic Technician and Hobbyist
Organizations:
n/a
Current Role:
Unemployed - Home Lab Experiments and Tinkering
Schools and Universities:
Nova Scotia Community College - Marconi Campus
No public wish lists :(
Product TOL-10951 | about 7 months ago
‘ Try embedding LEDs into it for a cool diffuse glow effect. ’ – This sounds neat. Anyone have any pictures or videos of this?
Product KIT-09612 | about 7 months ago
I’m a big fan of this kit. Great buy.
Product DEV-09950 | about 10 months ago
Nevermind. I think I found it.
http://brettbeauregard.com/blog/2009/07/arduino-offset-header/
Product DEV-09950 | about 10 months ago
What exactly is the pin spacing for the shields? Is there a dimensioned drawing somewhere? I’d like to throw together some of my own and am feeling -way- too lazy to pull out my calipers at the moment. :)
Product COM-10259 | about a year ago
Oh neat. Geeze guys pretty soon you’ll have everything I need to do anything. :P
Product PRT-08815 | about 2 years ago
These plated through hole proto boards are awesome compared to regular single sided perf board. The small gaps and square pads make it a lot easier to make your bridges and/or wire traces. The solder flows a lot easier than on single sided cheap stuff.
I’ll definitely be keeping my lab stocked with a couple of these at any one time.
Product WRL-09821 | about 2 years ago
Nice. Looks tiny too. I’ll definitely be picking some of these guys up to play around with.
I know 900MHz is better for NLOS and foliage penetration. Would 434MHz work even better for such things? Gotta love putting electronics in the woods.
Product SWG-09826 | about 2 years ago
Bwahahaha. I’m totally getting one of these next time I order.
Product COM-00209 | about 2 years ago
You guys should really hop on the Picopower bandwagon. The ATMega32 is old. The ATMega324p is the low power replacement, adding an extra UART, pin change interrupts on every I/O, and some other clock features.
Product BOB-09546 | about 2 years ago
Any chance this board will be sold unstuffed? I already have a chip.