Actually, yes. All you have to do is symlink the /dev/ttyUSBn or /dev/ttyn file to ~/.wine/dosdevices directory. Or something like that – I don’t have WINE installed on this computer and I haven’t done it in a while.
http://cid-478828d520112340.office.live.com/self.aspx/.Public/STI%5E_01.04.48-01.10.29%5E_npse%5E_VENUS634.zip
Here’s the latest firmware for the Venus 634
http://cid-478828d520112340.office.live.com/self.aspx/.Public/STI%5E_01.04.48-01.10.29%5E_npse%5E_VENUS634.zip
Here’s the latest firmware for the Venus 634
http://cid-478828d520112340.office.live.com/self.aspx/.Public/STI%5E_01.04.48-01.10.29%5E_npse%5E_VENUS634.zip
Here’s the latest firmware for the VENUS 634
Interestingly, you can get a 6.5 mile range with a 35 dB fade margin, assuming maximum power and this antenna for both ends: http://search.digikey.com/scripts/DkSearch/dksus.dll?Detail&name=931-1070-ND
Anyone think otherwise? My calculation was pretty sloppy…
News - New Product Friday: A Log… | about 7 months ago
Actually, yes. All you have to do is symlink the /dev/ttyUSBn or /dev/ttyn file to ~/.wine/dosdevices directory. Or something like that – I don’t have WINE installed on this computer and I haven’t done it in a while.
Product GPS-09171 | about a year ago
http://cid-478828d520112340.office.live.com/self.aspx/.Public/STI%5E_01.04.48-01.10.29%5E_npse%5E_VENUS634.zip
Here’s the latest firmware for the Venus 634
Product GPS-09133 | about a year ago
http://cid-478828d520112340.office.live.com/self.aspx/.Public/STI%5E_01.04.48-01.10.29%5E_npse%5E_VENUS634.zip
Here’s the latest firmware for the Venus 634
Product GPS-09060 | about a year ago
http://cid-478828d520112340.office.live.com/self.aspx/.Public/STI%5E_01.04.48-01.10.29%5E_npse%5E_VENUS634.zip
Here’s the latest firmware for the VENUS 634
Product WRL-10154 | about a year ago
Interestingly, you can get a 6.5 mile range with a 35 dB fade margin, assuming maximum power and this antenna for both ends: http://search.digikey.com/scripts/DkSearch/dksus.dll?Detail&name=931-1070-ND
Anyone think otherwise? My calculation was pretty sloppy…
News - Mega Hurtz! | about a year ago
Put a (real) machine gun on top and rename it the “Killo-Hurts” :P
Product LCD-09188 | about 2 years ago
If you don’t feel like paying $140 for this LCD, try this place (includes iPhone 3G LCD and multitouch):
http://www.dealextreme.com/details.dx/sku.37189
Product PRT-00726 | about 2 years ago
Photosynth of this (made by me):
http://photosynth.net/view.aspx?cid=011260a8-3b3e-4205-a332-ceab101ad3eb
News - Christmas Comes Early | about 2 years ago
Wow, I guess you guys weren’t hit by the recession; $152,000 in about a month!
News - Free Day is January 7th, … | about 2 years ago
Wow, $100! Thats awesome! However, I think it would be more prudent to put it on a weekend, since many people have school/work at 9:00 AM.