As JLC says… Can we get just the breadboard?
I would like to lock several together on my workbench.
I have the radioshack version, but it is now discontinued.
kewakl:Works. Windows Vista 32 Home Premium. I did NOT let Windows automatically install the drivers
Used the VCP driver here.
Picaxe Programming Editor(PE) 5.2.7
PE had no problem detecting or programming the Picaxe firmware for
28x1 fw A.6
28x2 fw B.0
I have a few other Picaxe chips. When I build the programming circuit for them, I will report back with success/failure.
Works (detecting and programming) for
14m fw 9.A
20x2 fw C.0
Kshatrya:OK, it’s working now. The module I received had a faulty crystal. No clock, no increment. Who’d have thought? -G-
Mine arrived with Register-0 Bit-7 SET! No Clocking.
Hmmmmm. I guess that the date/time is wrong….
Thanks for setting it at SparkFun;(
Works. Windows Vista 32 Home Premium. I did NOT let Windows automatically install the drivers
Used the VCP driver here.
Picaxe Programming Editor(PE) 5.2.7
PE had no problem detecting or programming the Picaxe firmware for
28x1 fw A.6
28x2 fw B.0
I have a few other Picaxe chips. When I build the programming circuit for them, I will report back with success/failure.
Product COM-08351 | about 2 years ago
where is the 14M2?
Product PRT-00112 | about 2 years ago
As JLC says… Can we get just the breadboard?
I would like to lock several together on my workbench.
I have the radioshack version, but it is now discontinued.
Product PRT-09319 | about 2 years ago
versions with AVR, PicAxe, arduino programming connectors would be nice.
Product PGM-09260 | about 2 years ago
I have some 08m chips
will have to check with this DL breakout and report back.
Tutorial - Unregulated Power Supply Tutorial | about 3 years ago
from
http://www.internetworldstats.com/america.htm
Tutorial - Unregulated Power Supply Tutorial | about 3 years ago
kewakl: Hey TrustedOne,
Burst this one….
Canada may be larger in SIZE, but 1/10th populated!
90% of Canada is not able to be lived in!
Tutorial - Unregulated Power Supply Tutorial | about 3 years ago
Hey TrustedOne,
Burst this one….
Canada may be larger in SIZE, but 1/10th populated!
90% of Canada is not worth living in!
Product PGM-09260 | about 3 years ago
kewakl: Works. Windows Vista 32 Home Premium.
I did NOT let Windows automatically install the drivers
Used the VCP driver here.
Picaxe Programming Editor(PE) 5.2.7
PE had no problem detecting or programming the Picaxe firmware for
28x1 fw A.6
28x2 fw B.0
I have a few other Picaxe chips. When I build the programming circuit for them, I will report back with success/failure.
Works (detecting and programming) for
14m fw 9.A
20x2 fw C.0
Product BOB-00099 | about 3 years ago
Kshatrya: OK, it’s working now. The module I received had a faulty crystal. No clock, no increment. Who’d have thought? -G-
Mine arrived with Register-0 Bit-7 SET! No Clocking.
Hmmmmm. I guess that the date/time is wrong….
Thanks for setting it at SparkFun;(
Product PGM-09260 | about 3 years ago
Works. Windows Vista 32 Home Premium.
I did NOT let Windows automatically install the drivers
Used the VCP driver here.
Picaxe Programming Editor(PE) 5.2.7
PE had no problem detecting or programming the Picaxe firmware for
28x1 fw A.6
28x2 fw B.0
I have a few other Picaxe chips. When I build the programming circuit for them, I will report back with success/failure.