Member Since:
March 11, 2011
Gender:
Male
Country:
Pakistan
Bio:
Call me a geek or maybe even a nerd but the face the fact that we are one ruling this world.
Spoken Languages:
English, Urdu
Programming Languages:
Java,C,Assembly,processing
Schools and Universities:
HITEC University
Publications
common soon lol
Interests or Hobbies:
Robotics,Software
No public wish lists :(
Product ROB-08911 | about 4 months ago
man simply cancel inches of torque with radius of your wheel. when you have the force this is where newton comes in for m :)
Product ROB-08911 | about 4 months ago
its 4 oz(in) since T=rF :)
Product ROB-08913 | about 4 months ago
please tell me what type of screws i need for this like 2-56 thank you
News - New Product Friday | about 6 months ago
Nude cosmetics, Anti-wrinkle and whitening LOL appeared right after video and i am wondering what are nude cosmetics :)
Product ROB-08912 | about 6 months ago
lol man this is exactly my point. i assumed that it’s the output of motor not final shaft then proved it wrong as 1 meter in 17 minutes would be pretty scary :) i should have inserted a heading of conclusion. my bad
Product SEN-09812 | about 8 months ago
lol, nice joke eh :)
Product COM-09622 | about 11 months ago
grab a book of digital fundamentals
Product KIT-10751 | last year
well i think binary time display would be more cool then decimal
Product DEV-09873 | last year
yes guys absolutely, you can program xbee with it. actually you can also program ur xbee with Arduino MCU just connect GND to RESET and ur good to go
Product BOK-10324 | last year
hey sparkfun also sell soft copies lot of people like soft one