Hi there,
Could you please confirm that the small surface mount component to the left of the chip is a 1uF capacitor to eliminate noise from the power supply?
If it is not, could you say what it is, and what it is for?
Thanks!
Hi, and thanks for all the good work.
One question on this logic level converter:
If I want to use this to connect a 5V processor to a 3.3V I2C sensor, can I connect one pin of the processor to the SDA pin of the sensor with both a TXI-TXO and a RXO-RXI line in parallel, and then switch that processor pin from input to ouput as required?
If not, what do you recommend I do?
Product SEN-08656 | about 4 years ago
Hi there,
Could you please confirm that the small surface mount component to the left of the chip is a 1uF capacitor to eliminate noise from the power supply?
If it is not, could you say what it is, and what it is for?
Thanks!
Product BOB-08745 | about 4 years ago
Hi, and thanks for all the good work.
One question on this logic level converter:
If I want to use this to connect a 5V processor to a 3.3V I2C sensor, can I connect one pin of the processor to the SDA pin of the sensor with both a TXI-TXO and a RXO-RXI line in parallel, and then switch that processor pin from input to ouput as required?
If not, what do you recommend I do?