Member Since:
October 10, 2007
Gender:
Male
Country:
United States
Programming Languages:
C, C++, Java, PHP, Python
Website Links:
http://embeddedmicro.com
Product KIT-09867 | about 5 months ago
We will be updating the instructions soon to reflect the new kit. An update for the code and instructions on how to program it through the bootloader will also follow.
Product BOB-09964 | about 2 years ago
I ordered two of these mics for some projects I am working on and they are awesome! The only thing I had to do was replace the 1M ohm resistor on one because it will be exposed to blaring music. The default amplification is perfect for most projects though.
Product KIT-09867 | about 2 years ago
Sorry but the picture is a mistake, you only get one AVR.
That schematic is outdated. I’ll see if I can get them to update it. The 10K resistor is a pull up on the reset line of the AVR.
The LEDs used were changed and they are more ballanced than the old ones so the resistors of the same value can be used without having red over power the other colors. There are no changes to the code.
Product KIT-09867 | about 2 years ago
The LEDs are multiplexed (google it). Basically each one is only one for a short amount of time. The 3-8 decoder is used because only one of the 9 LED rows (one extra pin from the AVR is used for the 9th one) are ever on at the same time.
Product KIT-09391 | about 2 years ago
The cube can be programed and I have tested it with the AVRISP mkII, any compatible programmer should work.
News - Spinosaurus - not just a … | about 2 years ago
Part-of-word can be kind of nice sometimes, but I would definitely make whole word matches higher on the list.
News - A cool project and produc… | about 3 years ago
When I started messing with electronics I started with the basic stamp (Boe Bot) and I wouldn’t recommend it to anyone else. The BS is way over prices and extremely slow. The PIC is used as an interpreter, it read the instructions from external memory.
I would recommend a beginner to use the Arduino, I’ve never tried it myself but they look like a good place for beginners, much better than the BS2 IMHO, or, for the ambitious people, just use the microcontroller stand-alone and follow SparkFun’s great tutorials.
Product TOL-08938 | about 3 years ago
Now they say it will be cross platform soon.
News - BatchPCB Gets a Feature | about 3 years ago
That happened to me too. It’s a problem with the site. When I email them they said it was just with the images and should not effect the board.
Product SEN-00242 | about 4 years ago
Great little sensor. It does take large pulses of power so make sure you have a capacitor near it.
Justin
http://coilgunpower.com