Member Since:
December 9, 2007
Gender:
Male
Country:
Australia
Current Role:
Retired EE&CS Professor
Programming Languages:
Pretty much anything.
Website Links:
http://www.eganfamily.id.au/Family/GregsRecreation/Flying/index.html
No public wish lists :(
Product SEN-10121 | about a year ago
Just adding to other requests PLEASE PLEASE adopt a consistent pinout so this and the other boards can be “stackable” with the Honeywell compass/magnetometer etc.
Also to add to the request for a 9DOF with I2C directly accessible.
Thanks
Product SEN-09623 | about 2 years ago
I have rewritten the original SF9DOF_AHRS V1.1 code and re-included the features of V1.0 while still allowing it run on the Atmega168. The free running update rate with representative binary attitude output is ~160Hz. I did this as part of an evaluation for use in future implementations of UAVX.
The code is at:
http://code.google.com/p/uavp-mods/downloads/list
Having an I2C connector would have been VERY useful if that can make its way into future versions of the board:).
Greg
Product BOB-08745 | about 3 years ago
Neat product.
Perhaps add a 3.3V regulator footprint. I am using the board between a LOCOSYS GPS unit and a 5V PIC and currently have two diodes to get about 3.8V from the 5V line – not ideal.