Forgot your password?
No account? Register one!
Member Since: July 24, 2008
Gender: Unknown
Country: United States
Product LCD-00710 | about 3 years ago
for those interested, there is a link in the Arduino playground for controlling KS0108 graphic displays! http://www.arduino.cc/playground/Code/GLCDks0108
Product PRT-08483 | about 3 years ago
why does this battery not have the specific feature of “Battery includes built-in protection against over voltage, over current, and minimum voltage.” that the 1100 mAh and 100 mAh batteries do?
Product LCD-08629 | about 3 years ago
I believe the actual connections pads have a 0.5mm pitch.
No public wish lists :(
Product LCD-00710 | about 3 years ago
for those interested, there is a link in the Arduino playground for controlling KS0108 graphic displays!
http://www.arduino.cc/playground/Code/GLCDks0108
Product PRT-08483 | about 3 years ago
why does this battery not have the specific feature of “Battery includes built-in protection against over voltage, over current, and minimum voltage.” that the 1100 mAh and 100 mAh batteries do?
Product LCD-08629 | about 3 years ago
I believe the actual connections pads have a 0.5mm pitch.