Has anyone gotten this compass to work with the Devantech usb-i2c module? After frustrated coding, and finally scoping the data and clock lines, my conclusion is that this compass utilizes clock stretching which the Devantech module does not support. I would love to hear otherwise, if anyone has gotten it to work. Thanks.
I can’t tell if it’s a smaller nozzle than you have there but I love my $20ish Wagner HT400 heat gun. It works great for SMDs. I think Wagner makes a variable temperature model now for a little more.
Product PRT-10696 | last year
If I buy 2, can you send them as a 10ft piece?
Product SEN-08656 | about 3 years ago
Has anyone gotten this compass to work with the Devantech usb-i2c module? After frustrated coding, and finally scoping the data and clock lines, my conclusion is that this compass utilizes clock stretching which the Devantech module does not support. I would love to hear otherwise, if anyone has gotten it to work. Thanks.
News - Playing with Cheap Heat G… | about 3 years ago
I can’t tell if it’s a smaller nozzle than you have there but I love my $20ish Wagner HT400 heat gun. It works great for SMDs. I think Wagner makes a variable temperature model now for a little more.
Product LCD-08977 | about 4 years ago
If you use scissors very carefully on the connector, the leads spread enough to solder easily to any sort of adapter. I used a SSOP to dip adapter.
Product LCD-08977 | about 4 years ago
Any idea what the power consumption is when applying the 5V?