Member Since:
September 26, 2008
Gender:
Male
Country:
Canada
Organizations:
HM Audio
Current Role:
Audio Visual Tech
Spoken Languages:
English and Geek
Programming Languages:
C, ASM and PHP
Schools and Universities:
College of the North Atlantic, Telecommunications Engineering Technology
Interests or Hobbies:
Micro-controller development and prototyping.
No public wish lists :(
Product WRL-10153 | about 3 months ago
I’m slightly curious how these things are legal in the US seeing as how they can be tuned anywhere from 260-960Mhz. Is it exempt from FCC rules or something?
The only legal way I know of to operate this thing outside of its original frequency is with an amateur radio licence and then only on 70cm and 23cm bands. I believe to operate on the ISM bands it would have to be approved by the FCC.
Product PRT-10561 | about a year ago
What temperature can the adhesive handle?
Product COM-10261 | about a year ago
What are the power specs on these LED?
Product RTL-09900 | about 2 years ago
This would be much cooler if you guys didn’t use the dreaded plastic clam shell.
What would be really cool is if all the sparkfun packaging could be used as a project box. That way it would be more environmentally friendly. Also it would mean alot of projects would be sparkfun branded. I’m thinking something along the line of the plastic cases that math sets come in. Clear plastic top with knock outs for switches and buttons. The back should have mountings for many sparkfun boards and there should be a knock out for usb connectors.
Product BOB-09489 | about 2 years ago
If I wanted to use these for TTL serial do I need to cut the trace from the output of the SP3485 to the FT232RL?
Product BOB-09056 | about 3 years ago
What is the bandwidth of this board? Impedance?
Could this be used to switch video? What about using 5 of them to switch RGBHV(Say XGA) video?
Product SEN-08880 | about 4 years ago
Its odd little sensors like this that keep me coming back to sparkfun. I don’t even have a use for this thing but I’m going to put one on my next order.
Hmm… maybe some sorta electronic game that you have to be alittle drunk to play…