Member Since:
October 8, 2008
Gender:
Male
Country:
United States
Bio:
I am the Technical Support Manager at Sparkfun Electronics. If you have needed some help with your widget at Sparkfun, you have likely talked to me at one point or the other.
I'm a tinkerer by nature. For as long as I can remember I have been taking things apart to see what was inside. I may not have known what made them work. But I knew that I loved all of the wires, and circuit boards, components that went into electronics.
I am now beginning to understand what makes these things come to life. My experiments with electronics now range from wireless communication networks, to robotics.
Competing in the international robotics competition, Robothon 2009 in Seattle Wa. I prepared two bots. 1 competing in both Line Follower, and Line Follower Obstacle. And the second in Mini Sumo (500Gram Class). The Line Follower robot took second place in the obstacle course.
I don't claim to be an expert of electronics. However, I have come across a fair share of information in my work at Sparkfun. And now I hope to pass this info on to you. Enjoy
Organizations:
Sparkfun Electronics, Future Fighter Productions
Current Role:
Technical Support
Spoken Languages:
English, l33t, 011000100110100101101110011000010111001001111001
Schools and Universities:
Green Mountain High School Class of 2002
Red Rocks Fire Academy/ Emergency Medical Services Academy
Hard knocks
Publications
<a href="http://www.techdesktidbits.com">Tech Desk Tid Bits (www.techdesktidbits.com) </a>
<a href="http://www.instructables.com/member/thebadfrank/">My Instructables </a>
Interests or Hobbies:
Video Games, Music production, circuit bending, slack lining, bouldering
Website Links:
<a href="http://badfrank.net">Tech Desk Tid Bits</a> My personal blog, generally discussing Arduino, with a slight hint of general geekery
http://www.instructables.com/member/thebadfrank/
I have posts on Instructables
No public wish lists :(
Product DEV-10406 | about 2 hours ago
Hi, Thanks for the comment. Can you explain a little more about point c. I am attempting to update firmware, and running into a timeout. No response error. I can’t seem to find my way around this issue. Thanks,
Product TOL-10605 | last week
Hi, Thanks for checking with us on this. I looked over the datasheet. It mentions to “Keep under normal temperature and dry environment. Shelf life is 6 months. Temperatures < 40C ,Humidity 50 % RH. That document is unfortunately to low quality to be shared. We are working on getting a crisper copy.
News - Robotic Claw Tutorial | about 2 weeks ago
I wouldn’t want to get pinched by a quad copter. I’d worry I’d get a buzz cut while it was trying to pinch me.
Product ROB-11162 | about 2 weeks ago
Hi nonpalindromic, Sorry to hear that your device has some issues. Please contact me with your order number, and I will try to get you squared away. You can reach me at techsupport@sparkfun.com I will be more than happy to help get you squared away. Thanks, Tim
Tutorial - Robot Journal - Tim | about 3 weeks ago
Glad I could throw a good word out for you guys. We come by just about every month for more plastic. You guys rock!
News - Maker Faire San Mateo 201… | about 3 weeks ago
I would be honest, with the limited crew, and the high level of visitors, likely there won’t be time for trouble shooting projects. Very sorry. You can try emailing Tech Support, and we can see if we can help you out. Tech support generally can only help so much with custom projects, but if they are parts that we are familiar with, maybe we can help.
News - Tech Support RoboJoust | last month
We put all 5 in for a royal rumble. It was fun!
News - Tech Support RoboJoust | last month
Don’t worry. I’m not going anywhere, so you don’t need to worry about choosing my replacement.
News - The Slap Method for Solde… | about 4 months ago
Don’t forget to clip any plastic that holds your headers together. You will need to separate each metal header from one another so that you can then slap them out individually.
News - The Slap Method for Solde… | about 4 months ago
Yes.