Why aren’t these stocked in different colors? Adafruit has them. White on Black White on Blue
I’m sure there are differences, but there grey/green one is a lot cheaper, too.
Just checked the twitter feed. I think it broke. Is there a missing decimal or bit?
@SparkFunKeg
SparkFun Kegerator
Temp: 274° F. Est 172% full Pull Count: 2340432
@SparkFunKeg
SparkFun Kegerator
Temp: 318° F. Est 361% full Pull Count: 2326991
Am I the only one that can’t see the break out board in the related products? It says there are 2 products but only the light intensity to frequency ic is visible…
Random here:
Did anybody else see Cee-Lo Green’s massive, awesome RGB display set on SNL last night. That was crazy!! Makes me want to buy some graphic equalizer chips (as if I didn’t already).
News - New Product Friday: A Bas… | about 7 months ago
I saw the moved search bar, got really excited and started looking for other website updates. m.sparkfun.com, Where art thou?
Product PGM-09825 | last year
100th
Product LCD-09351 | last year
Why aren’t these stocked in different colors? Adafruit has them.
White on Black
White on Blue
I’m sure there are differences, but there grey/green one is a lot cheaper, too.
News - Friday Celebration of New… | last year
Just checked the twitter feed. I think it broke. Is there a missing decimal or bit?
@SparkFunKeg
SparkFun Kegerator
Temp: 274° F. Est 172% full Pull Count: 2340432
@SparkFunKeg
SparkFun Kegerator
Temp: 318° F. Est 361% full Pull Count: 2326991
News - The AVC Is Today | about a year ago
Have you seen this? It kinda destroys my faith in people, and politicians**. Its like everybody slept through chemistry class.
Product SEN-10656 | about a year ago
Am I the only one that can’t see the break out board in the related products? It says there are 2 products but only the light intensity to frequency ic is visible…
News - IT Update | about a year ago
I hope that [REDACTED] is a mobile site! Or an Android SFE app.
And thanks for the new cheaper shipping options!
News - A Killer New Product Post | about a year ago
Random here:
Did anybody else see Cee-Lo Green’s massive, awesome RGB display set on SNL last night. That was crazy!! Makes me want to buy some graphic equalizer chips (as if I didn’t already).
Product CAB-10270 | about a year ago
Can this be used the same as one of the ft232xx break out boards, just connecting to the required pins?
News - Phonetic Search | about a year ago
Just checked out the “New Products” page and got all giggly. I am eagerly awaiting the post. I