You guys should add a white border around the text and flame in a future revision. I’d imagine this being stuck to a tinted window and maybe a few other applications would make it hard to see.
Primary use and the likely reason these even exist is for physical control interfaces to virtual mixing consoles.
You can see what is likely an entire row of these bad boys at the left-most, closest portion of the following image: IMAGE!
They’re used to ensure changes to virtual versions of the linear pots and the physical versions remain in sync. They’ll also move during music playback if you have them automated in software to change.
It’s all pretty awesome. A week or two ago, SFE released a product that, when combined, get you almost the rest of a control surface: the ring-o-LEDs here. When you combine that with an rotary encoder, you get a knob who’s value can be changed both physically and virtually.
Looks like the curious geeks over at SFE got their hands on an (relatively) expensive control surface, took it apart (as they should have) and said “we need to offer all of this.”
Guess based on the Quarter vs. LED picture above:
Quarter is 24.26 mm in diameter. From that pic, I’d guess maybe 3.5-4 LEDs covering the diamerter of the quarter. But, counting just the dome, I could see it getting closer to 5.
Therefore, my guess, is that it’s the dome width. But without a comprehensive datasheet, or a SparkFun customer/employee testimonial, who knows.
Update: Looking at similar products, the width/length of the package may be 7.6mm, while the dome is 5mm. SPF Employee verify?
Product CLS-11180 | about 2 months ago
THOSE BOOKS AREN’T REAL. THEY’RE COVERING UP (lol) THE TRUTH!
Product COM-11020 | about 6 months ago
I see Ambilight clones in the future…
Product RTL-11004 | about 6 months ago
You guys should add a white border around the text and flame in a future revision. I’d imagine this being stuck to a tinted window and maybe a few other applications would make it hard to see.
News - It's Time Again - Caption… | about 7 months ago
“We’re just happy he put clothes on this time. OH GOD, now he’s doing the robot!”
News - It's Time Again - Caption… | about 7 months ago
“After losing the animation rights to ‘Mr. Bananagrabber,’ GOB reveals his marshmallow-themed secret to the rest of the family…”
Product PRT-10853 | about 7 months ago
I think breadboard-friendly male termination (like the breadboard wires sold here) would be nice in this application.
Product COM-10734 | about 10 months ago
Primary use and the likely reason these even exist is for physical control interfaces to virtual mixing consoles.
You can see what is likely an entire row of these bad boys at the left-most, closest portion of the following image:
IMAGE!
They’re used to ensure changes to virtual versions of the linear pots and the physical versions remain in sync. They’ll also move during music playback if you have them automated in software to change.
It’s all pretty awesome. A week or two ago, SFE released a product that, when combined, get you almost the rest of a control surface: the ring-o-LEDs here. When you combine that with an rotary encoder, you get a knob who’s value can be changed both physically and virtually.
Looks like the curious geeks over at SFE got their hands on an (relatively) expensive control surface, took it apart (as they should have) and said “we need to offer all of this.”
Product DEV-10618 | about 10 months ago
Any reason why there’s a picture of the Danger Shield being used in the product pictures area? :P
Product COM-10390 | about a year ago
Guess based on the Quarter vs. LED picture above:
Quarter is 24.26 mm in diameter. From that pic, I’d guess maybe 3.5-4 LEDs covering the diamerter of the quarter. But, counting just the dome, I could see it getting closer to 5.
Therefore, my guess, is that it’s the dome width. But without a comprehensive datasheet, or a SparkFun customer/employee testimonial, who knows.
Update: Looking at similar products, the width/length of the package may be 7.6mm, while the dome is 5mm. SPF Employee verify?
Product ROB-10398 | about a year ago
I’m not sure, but I would assume that it cannot.