Member Since:
September 25, 2006
Gender:
Male
Country:
United States
Bio:
Programmer, tinkerer, private pilot, daddy. These things make me happy.
No public wish lists :(
Product BOB-10616 | last year
I’m very stoked about this. Thanks!
Product SEN-10623 | about a year ago
Autonotify added.
Product COM-10545 | about a year ago
Heheh, I liked it better when it said “wench controls.”
Product BOB-09658 | about a year ago
Just in case you don’t want to load the PDF, this bad boy produces:
90 lumens @ 350mA
160 lumens @ 700mA
Product BOB-09880 | about a year ago
Look into pulse width modulation or PWM. The Arduino is a handy way to pull this off.
News - Phonetic Search | about a year ago
I tackled a similar problem a while back. Metaphone is definitely the place to start, but it would appear that Sphinx is applying too heavy a filter on the resulting matches. Both ‘Multeplex’ and ‘Ossciloscope’ should return hits.
Check it out:
http://isnoop.net/dict/index.php?q=Ossciloscope
I generated the metaphone of each word and match against it. Then, I do a levenshtein diff of the original word to the database hits and sort by score. My levenshtein threshold is >= 5, but YMMV.
I don’t know if sphinx’s metaphone matching can be tuned, but if so, you might consider having it send you more results and apply some logic on the front end to filter it more precisely.
Product BOB-10160 | about a year ago
Cool product! This would go great with the LF radio clock receiver IC. Never set the time in your device again!
http://www.sparkfun.com/products/10060
Product DEV-10059 | about a year ago
I made the mistake of ordering the mini self-adhesive breadboards with these. Make sure you get the PRT-09567 or a similar 3.29" x 2.15" breadboard.
http://www.sparkfun.com/products/9567
Product DEV-10059 | about a year ago
Woohoo, they’re back in stock!
Product DEV-10059 | about a year ago
Any word on a new shipment and possible new revision?
Edit: backorder placed! =)