Paul To 2

by Plusea

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Lithium Ion Battery - 850mAh
Retired PRT-00341
19.9 2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
44.85 3   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
Tilt Sensor - AT407
In stock SEN-10289
18.9 9   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
8.4 4   
LED - RGB Diffused Common Cathode
In stock COM-09264
9 4   
Bluetooth Mate Silver
Retired WRL-10393
39.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
4.5 2   
4-Way Tilt Sensor - RPI-1031
Retired SEN-10313
2.95 1   
Cannot be ordered at this time.
Tilt-a-Whirl Breakout - RPI-1031
Retired SEN-10621
4.95 1   
Cannot be ordered at this time.
LilyPad Simple Power
Retired DEV-10085
14.85 3   
Cannot be ordered at this time.
Total: 185.2