by SSD
Product | Subtotal | Qty | |
---|---|---|---|
Mini Photocell
SEN-09088 |
1.6 | 1 | |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 | |
Breadboard - Mini Self-Adhesive Blue (Sale)
PRT-08801 |
2.95 |
1
Cannot be ordered at this time. |
|
USB Cable A to B - 6 Foot
CAB-00512 |
4.5 | 1 | |
Arduino Uno
DEV-09950 |
24.95 |
1
Cannot be ordered at this time. |
|
LED - RGB Diffused Common Cathode
COM-09264 |
2.25 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
0.55 | 1 | |
Resistor 330 Ohm 1/6th Watt PTH
COM-08377 |
3 | 10 | |
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
1 | 10 | |
LED - Basic Yellow 3mm
COM-00532 |
0.45 | 1 | |
Total: 45.75 |