by pOverlord
Product | Subtotal | Qty | |
---|---|---|---|
Barometric Pressure Sensor - BMP085 Breakout
SEN-09694 |
19.95 |
1
Cannot be ordered at this time. |
|
CMOS IR Camera Module - 500x582
SEN-08773 |
34.95 |
1
Cannot be ordered at this time. |
|
Color Light Sensor - Avago ADJD-S311-CR999
SEN-10656 |
4.95 |
1
Cannot be ordered at this time. |
|
Digital Temperature Sensor Breakout - TMP102
SEN-09418 |
3.95 |
1
Cannot be ordered at this time. |
|
Humidity and Temperature Sensor - RHT03
SEN-10167 |
9.95 |
1
Cannot be ordered at this time. |
|
Humidity sensor - HH10D
SEN-10239 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun Humidity Sensor Breakout - HIH-4030
SEN-09569 |
20.5 |
1
Cannot be ordered at this time. |
|
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
SEN-08959 |
13.95 |
1
Cannot be ordered at this time. |
|
Infrared Sensor Jumper Wire - 3-Pin JST
SEN-08733 |
1.6 | 1 | |
Optical Dust Sensor - GP2Y1010AU0F
COM-09689 |
11.95 | 1 | |
microSD Shield
DEV-09802 |
14.95 |
1
Cannot be ordered at this time. |
|
Go-Between Shield
DEV-11002 |
13.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Mini Self-Adhesive White (Sale)
PRT-07916 |
2.95 |
1
Cannot be ordered at this time. |
|
Arduino Stackable Header Kit
PRT-10007 |
1.75 | 1 | |
10 Segment LED Bar Graph - Red
COM-09935 |
2.25 | 1 | |
RGB LED Strip - 30 LED/m - 1m
COM-10261 |
9.95 |
1
Cannot be ordered at this time. |
|
Dual Motor GearBox
ROB-00319 |
10.95 |
1
Cannot be ordered at this time. |
|
SparkFun Breadboard Power Supply 5V/3.3V
PRT-00114 |
11.95 | 1 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-09218 |
14.95 |
1
Cannot be ordered at this time. |
|
7-Segment Display - 4-Digit (Kelly Green)
COM-09482 |
2.45 |
1
Cannot be ordered at this time. |
|
7-Segment Serial Display - Kelly Green
COM-09767 |
9.95 |
1
Cannot be ordered at this time. |
|
5-Way Selector Switch
COM-10541 |
2.95 |
1
Cannot be ordered at this time. |
|
SparkFun ProtoShield Kit
DEV-07914 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun Beginner Parts Kit
KIT-10003 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
NCP1400-3.3V Step-Up Breakout
PRT-09216 |
5.95 |
1
Cannot be ordered at this time. |
|
NCP1400-5V Step-Up Breakout
PRT-08999 |
5.95 |
1
Cannot be ordered at this time. |
|
Female Headers
PRT-00115 |
1.75 | 1 | |
Break Away Headers - Long
PRT-10158 |
3.25 | 1 | |
9 Pin Female Serial Connector - PCB Mount
PRT-00429 |
1.95 | 1 | |
OBD-II Connector
DEV-09911 |
1.6 | 1 | |
Bluetooth Mate Silver
WRL-10393 |
39.95 |
1
Cannot be ordered at this time. |
|
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
SEN-08958 |
16.5 |
1
Cannot be ordered at this time. |
|
Luxeon Rebel High Power LED Breakout - Warm White
BOB-09656 |
6.95 |
1
Cannot be ordered at this time. |
|
LED Light Bar - White
COM-00680 |
2.95 |
1
Cannot be ordered at this time. |
|
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
3.5 | 1 | |
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
DIP Sockets Solder Tail - 8-Pin
PRT-07937 |
0.55 | 1 | |
Voltage Regulator - Adjustable LM1117 SMD
COM-00595 |
1.6 | 1 | |
Crystal 16MHz
COM-00536 |
1.05 | 1 | |
Thumb Joystick
COM-09032 |
4.5 | 1 | |
Battery Holder - 1xAA (PTH)
PRT-07949 |
0.55 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Total: 402.6 |