by Plusea
Product | Subtotal | Qty | |
---|---|---|---|
LED - RGB Piranha 5mm (10 pack)
COM-10390 |
9.95 |
1
Cannot be ordered at this time. |
|
RGB LED Chain - 20 LED Addressable
COM-11020 |
34.95 |
1
Cannot be ordered at this time. |
|
LED - SMD RGB
COM-10866 |
0.55 |
1
Cannot be ordered at this time. |
|
LED - Super Bright Red (25 pack)
COM-09660 |
2.13
You save: 6.37 (75%) |
1 | |
Luxeon Rebel High Power LED - Red
COM-09634 |
3.95 |
1
Cannot be ordered at this time. |
|
Coin Cell Battery - 12mm (CR1225)
PRT-00337 |
2.1 | 1 | |
Coin Cell Battery Holder - 20mm (Sewable)
DEV-08822 |
1.5 | 1 | |
Lithium Polymer USB Charger and Battery - Retail
RTL-09876 |
49.9 |
2
Cannot be ordered at this time. |
|
Conductive Thread - 117/17 2ply
DEV-08544 |
39.95 |
1
Cannot be ordered at this time. |
|
Conductive Thread - 234/34 4ply (Sale)
DEV-08549 |
34.95 |
1
Cannot be ordered at this time. |
|
Conductive Thread (Thick) - 50'
DEV-10120 |
10.95 |
1
Cannot be ordered at this time. |
|
Slide Pot - X-Large (10k Linear Taper)
COM-09119 |
3.5 | 1 | |
Wall Adapter Power Supply - 5V DC 1A
TOL-08269 |
5.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 110mAh
PRT-00731 |
6.95 |
1
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Mini-USB
PRT-10401 |
10.5 | 1 | |
Total: 217.78 |