Sensor suite

by Member #310810

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
AttoPilot Voltage and Current Sense Breakout - 180A
Retired SEN-10644
19.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
35.63
You save:
1.87 (5%)
1   
Cannot be ordered at this time.
Tilt-a-Whirl Breakout - RPI-1031
Retired SEN-10621
4.95 1   
Cannot be ordered at this time.
RGB LED Strip - 30 LED/m - 1m
Retired COM-10261
9.95 1   
Cannot be ordered at this time.
SparkFun Power Driver Shield Kit
Retired DEV-10618
25.5 1   
Cannot be ordered at this time.
Total: 126.83