×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Android Things brings the simplicity and speed of software development to hardware for IoT with an embedded OS, core services, developer kit, and developer console. The SparkFun Blocks for Intel Edison have native support within Android Things through board support packages making development even more simple. It creates a solution usable from prototype to product and even in scaling.


Products

Intel Edison and Android Things Kits

The Intel Edison is the main component for using Android Things with the SparkFun Blocks for Intel Edison. It's where the Android Things firmware will be and contains the main processor and wireless modems (both WiFi and BLE). The SparkFun Starter Pack for Intel Edison contains a selection of boards that provides the minimum for getting started using the Intel Edison. The SparkFun Project Kit for Intel Edison and Android Things contains a selection of parts and peripherals for getting started with Android Things using the Intel Edison. It is meant to be used in conjunction with the Starter Pack.

Intel® Edison

DEV-13024
25 Retired

SparkFun Project Kit for Intel® Edison and Android Things

KIT-14102
Retired

SparkFun Base Kit for Intel® Edison

KIT-14105
Retired

SparkFun Blocks for Intel Edison

The following SparkFun Blocks for Intel Edison have native support within Android Things. This list will be updated as new board support packages are added.

SparkFun Block for Intel® Edison - 9 Degrees of Freedom

DEV-13033
11 Retired

SparkFun Block for Intel® Edison - I2C

DEV-13034
Retired

SparkFun Block for Intel® Edison - OLED

DEV-13035
Retired

SparkFun Block for Intel® Edison - Arduino

DEV-13036
Retired

SparkFun Block for Intel® Edison - Battery

DEV-13037
9 Retired

SparkFun Block for Intel® Edison - GPIO

DEV-13038
4 Retired

SparkFun Block for Intel® Edison - Console

DEV-13039
Retired

SparkFun Block for Intel® Edison - UART

DEV-13040
2 Retired

SparkFun Block for Intel® Edison - microSD

DEV-13041
3 Retired

SparkFun Block for Intel® Edison - PWM

DEV-13042
Retired

SparkFun Block for Intel® Edison - Dual H-Bridge

DEV-13043
Retired

SparkFun Block for Intel® Edison - Raspberry Pi B

DEV-13044
Retired

SparkFun Block for Intel® Edison - Base

DEV-13045
16 Retired

SparkFun Block for Intel® Edison - Power

DEV-13727
Retired

SparkFun Block for Intel Edison - ADC

DEV-13770
Retired

Additional Hardware

The Edison Hardware Pack allows for sturdy fastening of the Edison Blocks together to take the pressure off the mezzanine connector.

Intel® Edison Hardware Pack

COM-13187
9 Retired

Software Links

Android Things repositories and information can be found here.


Tutorials

A good spot for getting started with Android Things can be found on the developer page.