Thank you for attending the Arm DevSummit 2021!
To receive your prize, please fill out the form with your details and we will ensure the board is delivered to your preferred address. Deadline for form submission: Friday, December 31, 2021, @11:59 p.m., Mountain Standard Time (US).
We hope you enjoyed your experience at the Arm DevSummit and, don’t forget, you can still watch the session online after the conference!
The SparkFun Thing Plus - RP2040 is a low-cost, high performance board with flexible digital interfaces featuring the Raspberry Pi Foundation's RP2040 microcontroller. Besides the Thing Plus or Feather footprint (with 18 GPIO pins), the board also includes an SD card slot, 16MB (128Mbit) flash memory, a JST single cell battery connector (with a charging circuit and fuel gauge sensor), an addressable WS2812 RGB LED, JTAG PTH pins, four (4-40 screw) mounting holes, and our signature Qwiic connector.
The RP2040 contains two ARM Cortex-M0+ processors (up to 133MHz) and features:
The RP2040 is supported with both C/C++ and MicroPython cross-platform development environments, including easy access to runtime debugging. It has UF2 boot and floating-point routines baked into the chip. While the chip has a large amount of internal RAM, the board includes an additional 16MB of external QSPI flash memory to store program code.