Thank you for Registering for "Ultra-Low Power Wi-Fi Made Easy - Develop a Battery Powered Wi-Fi Sensor in Hours" Workshop!

Now - Make it Interactive by claiming a Complimentary Hardware Kit below!

Hurry! there are a limited number of kits available.

We are sorry but all complimentary Arm DevSummit Interactive Hardware Kits have been claimed.

Please enjoy your experience at the Arm DevSummit and, don’t forget, you can still attend the workshop as an observer during the event. If you wish to purchase the items in the kit, please use the following wish list. Again, we cannot guarantee your materials will arrive ahead of the conference, but we will do our best - please submit your order by October 4th.

Note: The SparkFun Qwiic WiFi Shield - DA 16200 is new and will go live on the SparkFun site on October 8, 2021.

What's in the Kit?


Qwiic WiFi Shield

Qwiic WiFi Shield
(DA16200)


Raspberry Pi Pico

Raspberry Pi Pico


See full details

Raspberry Pi Pico Headers Kit

Raspberry Pi Pico Headers Kit


See full details

USB Micro-B Cable - 6

USB Micro-B Cable - 6"


See full details

Jumper Wires Premium 6 F/F - 20 AWG (10 Pack)

Jumper Wires Premium 6" F/F - 20 AWG
(10 Pack)


See full details

Resistor 330 Ohm 1/6th Watt PTH

Resistor 330 Ohm 1/6th Watt PTH


See full details

LED - Basic Red 3mm

LED - Basic Red 3mm


See full details

LED - Basic Yellow 3mm

LED - Basic Yellow 3mm


See full details

LED - Basic Green 3mm

LED - Basic Green 3mm


See full details

1x Renesas EK-RA2L1