Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
Screw Terminal 3.5mm pitch pins with slide-locking together to form any size you need. Rated up to 125V @ 6A, and can accept …
These are small spring terminals. Open the aperature with the small arm, insert the wire, release the arm and the wire is hel…
This is a good quick way to to interface to bare wires.
DIP switch with 8 individual switch positions. The pins have .1" spacing - fits great into a breadboard! Works great as gener…
This a simple breakout PCB for our [4x4 silicone button pads](https://www.sparkfun.com/products/7835). Each LED and button ca…
Low profile 3.5mm stereo audio jack.
Standard 22 AWG solid Brown hook up wire. Use this with your bread board or any project in which you need sturdy wire. Comes …
Standard 22 AWG solid White hook up wire. Use this with your bread board or any project in which you need sturdy wire. Comes …
Standard 22 AWG solid Gray hook up wire. Use this with your bread board or any project in which you need sturdy wire. Comes i…
Standard 22 AWG solid Yellow hook up wire. Use this with your bread board or any project in which you need sturdy wire. Comes…
Standard 22 AWG solid Red hook up wire. Use this with your bread board or any project in which you need sturdy wire. Comes in…
Standard 22 AWG solid Black hook up wire. Use this with your bread board or any project in which you need sturdy wire. Comes …
We drove it directly from a 5V PIC to generate the tones for our Simon demonstration game.
PCB mount clip to hold a AA battery. Sold in single units, you'll need two. These work great for small, low power application…
This is a through-hole 12mm coin cell battery holder. It's the unit we like to use as RTC backup and SRAM backup for GPS unit…
Dip sockets for all your prototyping needs.
Dip sockets for all your prototyping needs. If you've ever had to de-solder a dip part from a circuit board, you know how val…
This is the very popular RGB combo but in SMD form. These units have four pads with a common anode configuration. Use this on…
This is a translucent silicon rubber button pad with 4 buttons orignally inspired by the folks at [monome.org](http://monome.…
This is a translucent silicon rubber button pad with 16 buttons, the same found in our Simon Soldering Kits.
Basic 20mm coin cell holder. Posts can be inserted into 0.1" perf board! Holds the common CR2032 type batteries.
Yes you read that correctly - 10Farad capacitor. This small cap can be charged up and then slowly dissipated running an entir…
Single row of 30-holes, female header with swiss round machined pins. These units have very high quality round pins to accept…
6 pin SOT-23 to DIP adaptor. Created to take SOT23 of various pin sizes breakout to DIP. This will work with 3-pin MOSFETs, B…
RJ45 connectors are the kind that are used for Ethernet jacks, but they make great general purpose connectors when you need a…
This is a framed graphical LCD 64x128 with LED backlight. This unit is a very clear STN type LCD with a simple command interf…
This is a basic 16 character by 2 line display with a snazzy black background with white characters. Utilizes the extremely c…
Nordic Semiconductor nRF24L01+. Transceiver chip operating in the 2.4GHz band. Take all the coolness of the nRF2401A and add …