We’ve made some changes to our site navigation. We are still moving some things around. Thanks for your patience. Details can be found here.
Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
Mon-Fri, 9am to 12pm and 1pm to 5pm U.S. Mountain Time:
(303) 284-0979
Chat With Us
Added to your cart!
The ZX Distance and Gesture Sensor is a touchless sensor that is capable of looking for simple gestures. Developed in conjunc…
The MicroView is an amazingly small, Arduino compatible, OLED display module that everyone seems to be clamoring for. The Spa…
The ATmega128RFA1 is a portmanteau of sorts – two separate components combined to form one device; half microcontroller, ha…
The SparkFun Ludus ProtoShield is a motor driver shield for your Arduino that is designed to make connecting motors, sensors …
The SparkFun Inventor's Kit for the Genuino 101® board is a great way to get started with programming and hardware interacti…
The SparkFun Photon Weather Shield is an easy to use add-on board that grants you access to barometric pressure, relative hum…
This is the Web of Things (WoT) Kit, a comprehensive and hands-on kit that teaches about the intersection of the Internet of …
The Intel® Galileo Gen 2 board is based on the Intel® Quark SoC X1000, a 32-bit Intel Pentium®-class system on a chip (SoC…
This is the SparkFun BLE Mate 2, an efficient and reliable Bluetooth 4.0 development board. The BLE Mate 2 closely resembles …
We know what you're thinking, "What's the big deal? Looks like an SD card..." Well this is no SD card! The Electric Imp is a …
This is the XBee XBP24-BZ7WIT-004 module from Digi. The new Series 2B improves upon the power output and data protocol of the…
If you aren't familiar with the Electric Imp, it essentially provides an easy, integrated way to connect almost any hardware …
The Hakko FX-901 is a cordless soldering iron that is both portable and practical and provides you with a means to easily so…
8, 16, 20, and 28-Pin SSOP to DIP break out boards. The footprint was rotated to accommodate different width SSOP devices and…
This is the SparkFun VKey Voltage Keypad, a simple board that adds a keypad to your microcontroller project without using mul…
It's your basic yellow action button! This is a very useful, small, panel-mount momentary switch. It is a SPST N.O. with the …
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red and yellow …
The RN-XV module by Roving Networks is a certified Wi-Fi solution especially designed for customer who want to migrate their …
This 2x13 flat ribbon-cable fits the GPIO headers on the Raspberry Pi so you can easily connect to the low-level peripherals …
The SolderPro 50 is an awesome little pocket-sized, butane-powered soldering iron. Soldering temperature is adjustable betwee…
Do you need that extra push over the cliff? The Large sized GTE (Goes To Eleven) Knob can fit onto potentiometers with a 6mm …
The Joystick Shield sits on top of your Arduino and turns it into a simple controller. Five momentary push buttons (4+ joysti…
Surface mount momentary switch. Perfect for reset or general inputs. **Documents:** * [Datasheet](http://www.sparkfun.com…
This 12V car adapter jack allows you to plug your project into your car's cigarette lighter for power on the go. It includes …
This is a very simple RJ45 PoEthernet MagJack connector that can help connect you to the Internet with the ability to provide…
Would a rose by any other name shine as bright? If we are talking about an actual living rose then, no, probably not. This it…
The RN-171 is a small form factor, ultra-low power embedded TCP/IP module. The RN-171 is a standalone, complete TCP/IP wirele…
Are you ready to create advanced hardware and sensor projects? You're ready for the power of the Intel Galileo. Developed as …
Resonators function like crystals but stick closer to their specified frequency over a full temperature range. These resonato…
This is a very small FM transmitter. Designed to be the building block of wireless microphones and MP3 broadcasters, this sma…
These are Philips-head M3 screws. They are 12mm long and come in packs of three. This is the screw size that the MiP robotic …
The INV133 is a simple and easy to use electroluminescent inverter from ELastoLite® that will allow you to drive any EL pane…
**Description**: These are standard locknuts with 4-40 thread. For use with 4-40 machine screws. They have a nylon insert tha…
These connectors are really useful as power connectors in prototyping or in projects that are repeatedly assembled and disass…
Standard Philips-head 4-40 screws. They are 1" long and come in packs of ten. This is the screw size we use in most of the ho…
RCA cables are super handy for moving analog signals around. This is a great way to connect a composite video capable device,…
Horizontal surface mount connector for the EB-85A/FV-M8 GPS receiver. **Documents:**[EB-85A-Connector.pdf](http://www.spar…
This is a low-power dual axis (pitch and yaw) MEMS gyro with a ±30°/s maximum range. Options include integrated low pass fi…
Every laser needs a holder! This custom designed plastic mount fits the SparkFun flat laser modules. Insert the module into t…
These are very small surface mount quartz crystals used where size is a concern. Ideal for use with Phillips LPC ARM ICs. …
This is the itty-bitty connector for the Nokia color LCD. 10-Pins. Surface mount. Hard to find. 0.5mm pitch so be careful. …
Standard Philips-head 4-40 screws. They are 3/4" long and come in packs of ten. This is the screw size we use in most of the …
The Texas Instruments MSP430 family of ultralow-power microcontrollers consist of several devices featuring different sets of…
This is the MCU used for the original IOIO. The PIC24FJ256DA206 is a 16-bit flash microcontroller with an embedded graphics c…
VS1103b is a single-chip MIDI/ADPCM/WAV audio decoder and ADPCM encoder that can handle up to three simultaneous audio stream…
These green ELastoLite inverter connectors are to be used in conjunction with the INV133 electroluminescent inverter for driv…
The ATMega2561 is one of Atmel’s low-power 8-bit AVR RISC-based microcontrollers. This SMD microcontroller features 256KB s…
Forgot your password? No account? Register one!