Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The MyoWare® 2.0 Muscle Sensor is an Arduino-powered, all-in-one electromyography (EMG) sensor from Advancer Technologies an…
The MyoWare® 2.0 Muscle Sensor Development Kit is an Arduino-compatible, EMG sensor kit that provides you with every board f…
The MyoWare® 2.0 Muscle Sensor Basic Kit is an Arduino-compatible, EMG sensor kit that provides you with the essential board…
The SparkFun Pulse Oximeter and Heart Rate Sensor is an incredibly small, I2C based, Qwiic-enabled biometric sensor.
The AD8232 SparkFun Single Lead Heart Rate Monitor is a cost-effective board used to measure the electrical activity of the h…
This great GT-521F52 fingerprint module from ADH-Tech communicates over TTL Serial so you can easily embed it into your next …
The MyoWare® 2.0 Wireless Shield is designed to take in readings from the MyoWare 2.0 Muscle Sensor and wirelessly transmit …
A simple breakout for measuring the moisture in soil and similar materials. The exposed pads function together acting as a va…
The MyoWare® 2.0 Link Shield is designed to easily connect a MyoWare® 2.0 Muscle Sensor to your Arduino via a 3.5mm TRS-to-…
This alcohol sensor is suitable for detecting alcohol concentration on your breath, just like your common breathalyzer.
The MyoWare® 2.0 Power Shield is designed to easily power the MyoWare 2.0 Muscle Sensor remotely.
The MyoWare® 2.0 Arduino Shield is designed to easily connect up to six MyoWare 2.0 Muscle Sensors and Link Shields using 3.…
The MQ-137 is an Ammonia (NH₃) gas sensor from Winsen. The sensing element is SnO2, which has lower conductivity in clean a…
The GT-NUCL1633K1 is the latest miniature fingerprint sensor with extensive enhancements on power consumption and user flexib…
The MyoWare® 2.0 LED Shield is designed to display the magnitude of a target muscle's signal and power the MyoWare 2.0 Muscl…
This is a simple-to-use liquefied petroleum gas (LPG) sensor, suitable for sensing LPG (composed of mostly propane and butane…
The MyoWare 2.0 Cable Shield allows you to test and use the MyoWare 2.0 Muscle Sensor without actually attaching the board to…
This is a simple-to-use hydrogen gas sensor, suitable for sensing hydrogen concentrations in the air.
The MQ-2 is a smoke and combustible gas sensor from Winsen. It can detect flammable gas in a range of 300 - 10000ppm.
This is a simple-to-use Carbon Monoxide (CO) sensor, suitable for sensing CO concentrations in the air.
This is a simple-to-use compressed natural gas (CNG) sensor, suitable for sensing natural gas (composed of mostly Methane [CH…
The MQ-136 is a Hydrogen Sulfide detection sensor with a sensing range of 1 - 200ppm. The sensing element is SnO2 which has l…
The MQ-9B is a CO and CH₄ gas detection sensor form Winsen. The sensing material of the MQ-9B is SnO2, which has a low cond…
Thanks to the SparkFun gator:soil micro:bit Accessory Board, you can now measure the moisture level in soil without any vocal…