Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun Triad Spectroscopy Sensor is a powerful optical inspection sensor with three sensors combined alongside LEDs us…
The SparkFun CO2 Humidity and Temperature Sensor - SCD41 (Qwiic) features the SCD40 CO2 from Sensirion©.
The SparkFun CO2 Humidity and Temperature Sensor - SCD40 (Qwiic) features the SCD40 CO2 from Sensirion©.
The SparkFun Photoacoustic Spectroscopy CO2 Sensor features the XENSIV™ PAS CO2 sensor package from Infineon©, which provi…
With everything included in this Sensor Kit, you'll be able to sense gesture, humidity, temperature, motion, touch, sound, al…
This SparkFun Distance Sensor Breakout utilizes the VL53L4CD next generation ToF sensor module to give you the highly accurat…
This is an evaluation board for the MLX90614 IR Thermometer. The sensor is connected to an ATmega328 running at 3.3V with a S…
The SparkFun Qwiic Human Presence and Motion Sensor is built around the STHS34PF80 low-power, high-sensitivity IR sensor for …
The Qwiic Mini Human Presence and Motion Sensor is built around the STHS34PF80 low-power, high-sensitivity IR sensor for pres…
This version of the QRE1113 breakout board features an easy-to-use analog output, which will vary depending on the amount of …
The SparkFun Line Follower Array is a long board consisting of eight IR sensors that have been configured to read as digital …
The TFMini-S Micro LiDAR Module is a ToF LiDAR sensor capable of measuring the distance to an object as close as 10 centimete…
The TFMini Plus is a ToF LiDARcapable of measuring the distance to an object as close as 10 centimeters and has been designed…
The Line Follower sensor is an add-on for your RedBot that gives your robot the ability to detect lines or nearby objects. Th…
Photo interrupter, photogate, photodiode, phototransistor, whatever you want to call it, this sensor is composed of an infrar…
Great for detecting motion in a small area and optimized for small movements to offer motion-sensing options for battery powe…
This version of the QRE1113 breakout board features a digital output, using a capacitor discharge circuit to measure the amou…
Great for detecting motion in a small area & optimized for small movements to offer motion-sensing options for continuously p…
The SparkFun Essential Sensor Kit V2 includes a variety of basic sensors for any beginner or experienced programmer.
The Raspberry Pi Camera Module 3 is the latest entry in our mainstream camera line-up, and the successor to the popular Came…
The SparkFun WiFi IR Blaster is designed to connect all of those old, legacy IR-controlled devices to a WiFi network exposing…
Melexis' MLX90614ESF-BAA is an infrared thermometer designed for non-contact temperature sensing. An internal 17-bit ADC and …
This simple device operates at 940nm and works well for generic IR systems.
Use this simple IR receiver for infrared remote control of your next project. With low power consumption and an easy to use p…
A line follower sensor gives your robot the ability to detect lines or nearby objects.
Passive Infrared (PIR) sensors are great for detecting motion in a small area around the sensor.
This IR proximity contactless button makes for a good replacement for typical push buttons
This 8MP IR (Infrared) camera module is capable of 1080p video and still images and connects directly to your Raspberry Pi.
The EX8036 Stereo Camera is a high-end imager controller and patterned IR illuminator with a global shutter capable of both c…
The SparkFun Qwiic PIR Starter Kit (1µA) comes with just the basics of what you need to get started working with passive inf…
The SparkFun Qwiic PIR Starter Kit (170µA) comes with just the basics of what you need to get started working with passive i…