Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This 7" Raspberry Pi Touchscreen LCD provides you with the ability to create a standalone device that can be utilized as a cu…
The SparkFun Qwiic SerLCD is a serial enabled LCD that provides a simple and cost effective solution for adding a 20x4 Black …
The SparkFun Qwiic SerLCD is a serial enabled LCD that provides a simple and cost effective solution for adding a 16x2 Black …
The SparkFun Qwiic SerLCD is a serial enabled LCD that provides a simple and cost effective solution for adding a 16x2 RGB on…
The SparkFun Qwiic Micro OLED Breakout is a Qwiic enabled version of our popular MicroView and micro OLED display!
Here is the Zio Qwiic 1.5inch 128 x 128 pixels OLED display module.
The MicroView is the first chip-sized Arduino compatible module that lets you see what your Arduino is thinking using a built…
The Nokia 5110 is a basic graphic LCD screen for lots of applications. It was originally intended to be used as a cell phone …
A 128x160 color (18 bit!) TFT LCD display. Use this breakout to easily add visual display/interface capabilities to a project…
This is a basic 16 character by two line display with a snazzy black background with white characters.
This USB Power Meter is a versatile tool that can provide voltage, current, capacity, and impedance displayed on the built-in…
Calling this the "Serial Enabled LCD Kit" doesn't do justice to how cool it actually is. After you've assembled this all-PTH …
Add data, input, & visibility to your project with a 2.4" TFT display, 6 addressable LEDs, onboard voltage regulator, 6 pin I…
This is a basic 16 character by 2 line display with a snazzy black background with white characters. Utilizes the extremely c…
The SparkFun Qwiic SHIM Kit for Raspberry Pi comes with everything you need to turn your Raspberry Pi into a Qwiic enabled de…
USB-C to USB-C with real-time display charging power, all in a 6.5ft cable!
The PureThermal OpenMV is a high-end mixed color and thermal camera for professional applications.
The EPD Pico Development Kit from Pervasive Displays is a cost-effective way to get into using E-ink displays.
This is a framed graphical LCD 64x128 with LED backlight. This unit is a very clear STN type LCD with a simple command interf…
The Machine Learning and AI Concept Kit is a great starting place for the basics of predictive algorithms learned from histor…
USB-C to USB-C with real-time display charging power, all in a 4ft cable!
Powered by Raspberry Pi's RP2040 microcontroller, this board has the power to run all Tensorflow Lite Micro tiny machine lear…
The µLCD-144-G2(GFX) is a compact and cost effective display module using the latest state of the art LCD (TFT) technology w…
USB-A to USB-C with real-time display charging power, all in a 4ft cable!
The SparkFun RP2040 mikroBUS™ Starter Kit is designed to give you just what you need to start using the Click, Qwiic, and R…
TIMI is a 0.96” TFT LCD display module that is driven directly by a PIXXI-28 graphics processor from 4D Labs.
TIMI-MB (mikroBUS™) is a 0.96” TFT LCD display module that is driven directly by a PIXXI-28 graphics processor from 4D La…
Feeling Fancy? The SparkFun Top pHAT is the fundamental machine learning add-on for Raspberry Pi or any 2x20 GPIO SBC!
The Qwiic Transparent OLED HUD is SparkFun's answer to all of your futuristic transparent HUD needs.
This is a 1024 x 600 resolution IPS display touchscreen for the Raspberry Pi.