Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun Tinker Kit (STK) is a great way to get started with programming and hardware interaction with the Arduino progra…
The Big Easy Driver, designed by [Brian Schmalz](http://www.schmalzhaus.com/), is a stepper motor driver board for bi-polar s…
Turning off backorders - supply of main IC is delayed until July 2022.
The EasyDriver is a simple to use stepper motor driver, compatible with anything that can output a digital 0 to 5V or 0 to 3.…
The SparkFun IoT Brushless Motor Driver is a powerful WiFi & BLE capable motor driver that can control any 3-phase BLDC motor…
The TMC6300 from Trinamic is a powerful, yet easy to use three-phase brushless DC (BLDC) motor driver.
The SparkFun Qwiic Motor Driver takes all the features of the Serial Controlled Motor Driver and miniaturizes them, adding Qw…
Control up to two DC motor outputs at a constant current of 1.2A. Utilize up to two input signals and four function modes: CW…
Robots are fun, and Arduinos are easy. So wouldn't it be nice if there were a kit that included everything you need to get yo…
The Ardumoto Shield is a dual-motor controller for Arduino. Based on the L298 H-bridge, the SparkFun Ardumoto can drive two D…
The SparkFun moto:bit is a fully loaded carrier board for the micro:bit that provides you with a fully functional robotics pl…
The ProDriver makes it easy to start developing with the Toshiba TC78H670FTG bipolar stepper motor driver IC.
Ready to add some good vibes to your project? Look no further than the SparkFun Haptic Motor Driver. This board breaks out Te…
The Auto pHAT is an all in one package that focuses on quickly adding robot functionality and advanced support to your Raspbe…
The SparkFun Qwiic Motor Driver Kit gives you the basic parts needed to start up quickly with a motor driven project with our…
This is a breakout board for the [L298N](http://www.sparkfun.com/commerce/product_info.php?products_id=9479) full-bridge dual…
Make the Raspberry Pi Pico the core of your new buggy project with the Kitronik Compact Motor Driver Board for Raspberry Pi P…
The SparkFun Wireless Motor Driver Shield is designed to make connecting motors, sensors and other components to your Arduino…