Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
We know these look like a lot of our other LEDs, but they're not! These are PTH Addressable RGB LEDs with a WS2812 (or "NeoPi…
We know this looks like a lot of our other LEDs, but it's not! This is a PTH Addressable RGB LED with a WS2812 (or "NeoPixel"…
An empty canvas for electrical enthusiasts! Designed to fit the SFE project enclosures this project board gives you of build…
This is a common 555 timer/oscillator from TI.
This simple device operates at 940nm and works well for generic IR systems.
Use this simple IR receiver for infrared remote control of your next project. With low power consumption and an easy to use p…
The AS358P is a great, easy-to-use dual-channel Op-amp. Op-amps have so many [applications](http://en.wikipedia.org/wiki/Oper…
The ATtiny84 is another of Atmel's little tiny 8-Bit Processors. 8KB (4K x 16) of program space, 12 I/O lines, and 8-channel …
The micro:bit Edge Connector - PTH, Right Angle (80-pin) allows you to expand the capabilities of the BBC micro:bit.
The ATX power connector breaks out the standard 4-pin computer peripheral port for you 12V & 5V devices from one wall adapter…
This is a simple, 220 Ohm, 1/4th Watt, +/- 5% tolerance PTH resistor. Sold as single units.
This is a small 15mm round speaker that operates around the audible 2kHz range.
The SN74HC595N is a simple 8-bit shift register IC.
Potentiometers are incredibly useful, whether you're controlling the volume on your stereo or the 'mood lighting' in your roo…
The CD40106BE consists of six Schmitt-trigger circuits. Each circuit functions as an inverter with Schmitt-trigger action on …
This is a 12-pin male PTH straight header.
This 6N137 diode-transistor photocouplers consist of an LED, optically coupled to a high speed photodetector.
The MCP23008 uses two I2C pins which can be shared with other I2C devices, and in exchange gives you eight general purpose pi…
This is a 3-pin male PTH right angle header.
This is a simple 14-pin female PTH header. Each pin has a spacing of 0.1" in between each other.
These are standard 0.1" spaced header pins that can be through-hole mounted. This header connects perfectly with most 5-pin m…
1.0M Ohm, 1/4th Watt, +/- 5% tolerance PTH resistor.
These are standard 0.1" spaced header pins that can be through-hole mounted.
1/6th Watt, +/- 5% tolerance PTH resistor.
This is a simple 2x6 female PTH header. Each pin has a spacing of 0.1" in between each other.