Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
This is the SparkFun Vernier Interface Shield, a simple add-on to give your Arduino the capability to interface with Vernier …
added to your cart!
The SparkFun Simultaneous RFID Reader is an Arduino-compatible board to get you started with the M6E Nano UHF RFID Reader.
The MyoWare® 2.0 Muscle Sensor Development Kit is an Arduino-compatible, EMG sensor kit that provides you with every board f…
The MyoWare® 2.0 Muscle Sensor Basic Kit is an Arduino-compatible, EMG sensor kit that provides you with the essential board…
The SparkFun LTE CAT M1/NB-IoT Shield equips your Arduino or Arduino-compatible microcontroller with access to data networks …
The SparkFun LTE CAT M1/NB-IoT Shield with Hologram SIM Card equips your Arduino-based device with access to data networks ac…
The CAN-BUS Shield provides your Arduino or Redboard with CAN-BUS capabilities and allows you to hack your vehicle. This shie…
XBee radios are an awesome way to add wireless capability to your Arduino project and now it's even easier with the SparkFun …
The MyoWare® 2.0 Wireless Shield is designed to take in readings from the MyoWare 2.0 Muscle Sensor and wirelessly transmit …
Inside this kit you will find two XBee Modules, one XBee Explorer, one Xbee Shield and a set of Arduino R3 headers to solder …
The SparkFun MP3 Player Shield is an awesome MP3 decoder with the capabilities of storing music files onto a run-of-the-mill …
The MyoWare® 2.0 Link Shield is designed to easily connect a MyoWare® 2.0 Muscle Sensor to your Arduino via a 3.5mm TRS-to-…
A general purpose 5MP camera module that's SPI enabled reducing the complexity of controlling the camera for use with microco…
The Ardumoto Shield is a dual-motor controller for Arduino. Based on the L298 H-bridge, the SparkFun Ardumoto can drive two D…
The SparkFun Qwiic Shield is an easy-to-assemble board that provides a simple way to incorporate the Qwiic Connect System wit…
The SparkFun ESP32 DMX to LED Shield is the perfect way to send and receive DMX data whether it's coming in or out over the o…
Robots are fun, and Arduinos are easy. So wouldn't it be nice if there were a kit that included everything you need to get yo…
The MyoWare® 2.0 Power Shield is designed to easily power the MyoWare 2.0 Muscle Sensor remotely.
The SparkFun MIDI Shield board gives your Arduino-based device access to the antiquated, but still widely used and well suppo…
The MyoWare® 2.0 Arduino Shield is designed to easily connect up to six MyoWare 2.0 Muscle Sensors and Link Shields using 3.…
Is your project linked to environmental protection, awareness or study, or to protecting human life? Perhaps you are developi…
The SparkFun USB Host Shield contains all of the digital logic and analog circuitry necessary to implement a USB peripheral/h…
The SparkFun ESP8266 WiFi Shield is an Arduino compatible shield for the ESP8266 WiFi SoC – a leading platform for IoT or W…
The SparkFun Weather Shield is an easy-to-use Arduino shield that grants you access to barometric pressure, relative humidity…
The Spectrum Shield enables your Arduino with the capability of splitting a stereo audio input into 7-bands per channel. You …
The SparkFun Digi XBee® Arduino Shield is your gateway to a world of wireless innovation on your favorite Arduino device.
The MyoWare® 2.0 LED Shield is designed to display the magnitude of a target muscle's signal and power the MyoWare 2.0 Muscl…
The MyoWare 2.0 Cable Shield allows you to test and use the MyoWare 2.0 Muscle Sensor without actually attaching the board to…
The Touch Board from Bare Conductive is an easy-to-use Arduino@Heart board that gives you the ability to turn almost any mate…
The SparkFun ProtoShield Kit lets you customize your own Arduino shield using whatever circuit you can come up with and then …
This kit has all the parts needed to connect to the Ethernet port on Teensy 4.1.
Running out of memory space in your Arduino project? The SparkFun microSD Shield equips your Arduino with mass-storage capabi…
The SparkFun Arduino ProtoShield is a bare PCB with no attached or included parts that lets you customize your own shield usi…
The SparkFun Qwiic Shield for Thing Plus makes it so you can use SparkFun's Qwiic connect ecosystem with development boards t…
Do you ever wish your Arduino was more musically talented? Or maybe your project could use some cool sound effects. The Spark…
The SparkFun Qwiic Shield for Arduino Nano makes it so you can use SparkFun's Qwiic connect ecosystem with development boards…
This is the Teensy Audio Adapter Board that can be added to a Teensy 4.0 for your next audio project.
This shield provides an easy way to SparkFun's Qwiic ecosystem with your Teensy 4.1, 3.6, or 3.5 board footprint.
The Teensy Arduino Shield Adapter allows you to attach your Teensy to utilize your favorite Arduino shield without a breadboa…
SparkFun has teamed up with ARM and Dialog to provide you with this WiFi Shield based around the DA16200 module.
The WiFi Shield gives your OpenMV Cam the ability to connect to the Internet wirelessly and is perfect for streaming video fr…
This shield provides an easy way to SparkFun's Qwiic ecosystem with your Teensy 4.0, 3.2, or LC board footprint.
The SparkFun Wireless Motor Driver Shield is designed to make connecting motors, sensors and other components to your Arduino…
The SparkFun gamer:bit is a fun-filled "carrier" board for the micro:bit that, when combined with the micro:bit, provides you…
The EasyVR 3 Plus Shield is a voice recognition shield for Arduino boards integrating an EasyVR module.