Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun GPS-RTK2 is a powerful breakout for the ZED-F9P module. The ZED-F9P is a top-of-the-line module for GNSS & GPS s…
With a clear view of the sky, the Satellite Transceiver Breakout - Swarm M138 allows you to send and receive short messages.
The SparkFun NEO-M9N GPS Breakout is a high quality GPS board with equally impressive configuration options.
The SparkFun ZOE-M8Q GPS Breakout is a high accuracy, miniaturized, GPS board that is perfect for applications that don't pos…
The SparkFun ZED-F9R GPS-RTK Breakout is a high precision, Automotive Dead Reckoning board with equally impressive configurat…
The SparkFun GPS-RTK Dead Reckoning Kit gives you just what you need to get started with GPS Real Time Kinematics and the u-b…
The SparkFun LTE CAT M1/NB-IoT Shield equips your Arduino or Arduino-compatible microcontroller with access to data networks …
The SparkFun ZED-F9R GPS-RTK pHAT is a high-precision Automotive Dead Reckoning board with equally impressive configuration o…
The SparkFun LTE CAT M1/NB-IoT Shield with Hologram SIM Card equips your Arduino-based device with access to data networks ac…
The SparkFun NEO-M9N GPS Breakout is a high quality GPS board with equally impressive configuration options through Dead Reck…
The AHPI7292S is the world's first WiFi HaLow™ Raspberry Pi™ HAT module from ALFA Network.
The SparkFun MicroMod GNSS Function Board takes everything we love about the ZED-F9P module from u-blox and combines it with …
SparkFun has teamed up with CircuitDojo to bring you the nRF9160 Thing Plus, featuring the powerful Nordic nRF9160 in a Feath…
This SMA to U.FL Cable is commonly used to attach WiFi, Bluetooth, or nRFxxx based devices to a 2.4GHz antenna. What makes th…
Do you need power? This breakout for the 915M30S module from EBYTE is a 1W (30dBm) LoRa transceiver. LoRa is great for long r…
The SparkFun expLoRaBLE Thing Plus is a Feather form-factor development board with the NM180100 system in package (SiP), from…
This tool is used for connecting or the disconnecting of a U.FL mating condition.
The SparkFun ESP32 Thing Plus with U.FL allows you to get started with Espressif IoT ideations while still enjoying all the a…
This is a 4" connector cable that interfaces U.FL RF connectors to regular SMA connectors. This cable is commonly used to con…
This Wide Band, 700-2700Mhz frequency range, 4G LTE antenna provides a wide enough range for a number of applications includi…
This RP-SMA to U.FL Cable is commonly used to attach WiFi, Bluetooth, or nRFxxx based devices to a 2.4GHz antenna. What makes…
Is your project linked to environmental protection, awareness or study, or to protecting human life? Perhaps you are developi…
The Digi XBee® RR Module is an embedded solution providing fast point-to-multipoint or peer-to-peer networking via an U.FL a…
A flexible, paper-thin GNSS Antenna with a U.FL connector and an adhesive backing.
The Digi XBee® RR Pro Module is an embedded solution providing fast point-to-multipoint or peer-to-peer networking via an U.…
The GW.17 Click–in Terminal Antenna is a high performance robust 2.4GHz dipole antenna designed for quick assembly onto fin…
The XBee3 Thing Plus is an ultra-capable and easy way for getting into wireless device development.
This is a similar XBee Pro module with a u.Fl connector. You also get a built in microcontroller so it can be programmed usin…
This is an XBee module with a U.FL connector. You also get a built in microcontroller so it can be programmed using MicroPyth…
The SparkFun Blues Wireless MicroMod Starter Kit provides every part needed to get you connected and start prototyping with t…
This small form-factor antenna offers a 2.4GHz frequency range.
The SparkFun NEO-M9N MicroMod GNSS Function Board is a high quality 92-channel u-blox M9 engine, geospatial board with ~1.5 m…
Operating on the 2.4GHz or 5.8GHz band, it works great for WiFi, Bluetooth or ZigBee.
This easy-to-install durable, polymer antenna operates on greater than 45% efficiency on LTE bands from 698MHz to 3000MHz.
A U.FL to SMA (jack) bulkhead straight connector with a 1.32 mm diameter cable.
Commonly used to attach WiFi, Bluetooth, or nRFxxx based devices to a 2.4GHz antenna.
The SparkFun Notecarrier Cellular Function Board adds a cellular modem to the MicroMod ecosystem using the Notecard - NOTE-NB…
Designed for transmit and receive at 401MHz, this quarter-wave antenna is the perfect partner for our ARGOS ARTIC R2 satellit…
The ESP32 WROOM MCU Module with U.FL is a powerful, generic WiFi+BT+BLE MCU module that targets a wide variety of application…
The Particle Xenon is a low-cost mesh-enabled development kit.
The SparkFun GNSS Chip Antenna Evaluation Board makes it easy to test out various sized GPS antennas and geometries.
The BMD-34 series are advanced, highly flexible, ultralow-power multiprotocol modules that enable concurrent Bluetooth 5, Thr…