Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun bi-directional logic level converter is a small device that safely steps down 5V signals to 3.3V AND steps up 3.…
This 7" Raspberry Pi Touchscreen LCD provides you with the ability to create a standalone device that can be utilized as a cu…
The SparkFun Tinker Kit (STK) is a great way to get started with programming and hardware interaction with the Arduino progra…
SparkFun's minimal design approach to Arduino. This is a 5V Arduino running the 16MHz bootloader.
The SparkFun ZOE-M8Q GPS Breakout is a high accuracy, miniaturized, GPS board that is perfect for applications that don't pos…
The SparkFun GNSS-RTK L1/L5 Breakout - NEO-F9P (Qwiic) is a high precision GNSS board with equally impressive configuration o…
The RTK Torch is the latest and greatest generation RTK product from SparkFun Electronics and is your one-stop shop for high …
The SparkFun NEO-M9N GPS Breakout is a high quality GPS board with equally impressive configuration options.
Solenoids are a great way to induce linear motion for pushing, pulling or controlling switches and levers. This smaller solen…
The MaKey MaKey Classic by JoyLabz is an invention kit that tricks your computer into thinking that almost anything is a keyb…
The SparkFun LTE Stick - LARA-R6 provides a development and prototyping platform for the LARA-R6 LTE Cat 1 module from ubloxâ…
The SparkFun GPS-RTK Dead Reckoning Kit provides you with what you need to start with GPS Real Time Kinematics and the u-blox…
The SparkFun MAX-M10S Breakout is an ultra-low-power, GNSS board that is perfect for battery operated applications that don't…
The SparkFun OpenLog Artemis is an open source data logger that comes pre-programmed to automatically log IMU, GPS, serial da…
The ESP8266 WiFi Module is a self contained SOC with integrated TCP/IP protocol stack that can give any microcontroller acces…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
Teensy 4.0 with Headers offers the fastest microcontroller and powerful peripherals in the Teensy 1.4 by 0.7 inch form factor…
To make it even easier to get started, we've assembled this Qwiic Cable Kit with a variety of Qwiic cables from 50mm to 500mm…
The SparkFun ZED-F9R GPS-RTK Breakout is a high precision, Automotive Dead Reckoning board with equally impressive configurat…
The new Raspberry Pi 27W USB-C PD (Power Delivery) Power Supply will deliver a maximum of 5.1V, 5A enabling the RPi 5 to powe…
The SparkFun Sound Detector is a small and very easy to use audio sensing board with three different outputs. The Sound Detec…
The SparkFun NEO-F10N GNSS L1/L5 Breakout is a super economical GNSS board with meter-level positional accuracy.
RFID (radio-frequency identification) is the wireless non-contact use of radio-frequency electromagnetic fields, for the purp…
The MP3 Trigger board is built to make MP3 sound integration easier than ever.
The LilyPad Sewable Electronics Kit lets you explore the wonderful world of electronic sewing (e-sewing) and e-textiles throu…
The SIK for micro:bit v2 Lab Pack includes 10 complete m:b v2 Inventor's Kits, an SIK Refill Pack and 25 AAA-sized batteries …
The SparkFun 9DoF IMU Breakout incorporates all the amazing features of the ICM-20948 into a Qwiic-enabled breakout board.
The SparkFun Qwiic Scale - NAU7802 is a small breakout board for the NAU7802 that allows you to easily read load cells to mea…
The 'must have' IC for TTL/CMOS projects finally has its own breakout board! This RS232 IC is capable of running at 3V and co…
The SIK Lab Pack includes 10 complete Inventor's Kits, a Refill Pack with, and AA sized batteries to get your class started i…
This it the SparkFun RFID Starter Kit, an all-in-one kit that offer everything you need to get your next RFID project off the…
The next iteration of the Raspberry Pi single board computer featuring a 64-bit quad-core Arm Cortex-A76 processor running at…
Here at SparkFun, we refuse to leave 'good enough' alone. That's why we're adding to our line-up of Arduino-compatible microc…
The SparkFun RTK Express Plus is an easy to use GNSS receiver for centimeter-level positioning.
The MyoWare® 2.0 Muscle Sensor Basic Kit is an Arduino-compatible, EMG sensor kit that provides you with the essential board…
The SparkFun GNSS Timing Breakout offers a unique entry into SparkFun's geospatial catalog featuring the ZED-F9T GNSS receive…
The RockBLOCK 9603N allows you to send and receive short messages from anywhere on Earth with a clear view of the sky.
This is a 12 wire slip ring, a remarkably simple electromechanical assembly that allows electronic signals to be passed throu…
This polarized I2C cable insulation is made from silicon making it more flexible than our original Qwiic cable particularly i…
The SparkFun Inventor’s Kit for RedBot is a great way to get started with two motor robotics and sensor integration using t…
The SparkFun Qwiic SerLCD is a serial enabled LCD that provides a simple and cost effective solution for adding a 20x4 Black …
The micro:bit v2 Educator's Lab Pack includes 10 micro:bit v2 boards and everything you need to get you started with the new …
The SparkFun BME280 Atmospheric Sensor Breakout is an easy way to measure barometric pressure, humidity, and temperature read…
The SparkFun RTK Surveyor is an enclosed and ready to use GNSS receiver for centimeter-level positioning. No programming requ…
The SparkFun Qwiic Mux Breakout enables communication with multiple I2C devices that have the same address that makes it simp…
The SparkFun Triband GNSS RTK Breakout features the UM980 GNSS high precision RTK position module from Unicore Communications…
The SparkFun OpenScale is a simple-to-use, open source solution for measuring weight and temperature. It has the ability to r…
The SparkFun Pulse Oximeter and Heart Rate Sensor is an incredibly small, I2C based, Qwiic-enabled biometric sensor.
The SparkFun LTE CAT M1/NB-IoT Shield equips your Arduino or Arduino-compatible microcontroller with access to data networks …
SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino running the 8MHz bootloader.