Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
Do you ever wish your Arduino was more musically talented? Or maybe your project could use some cool sound effects. The Spark…
The SparkFun Qwiic micro:bit Breakout is a board that connects to the BBC micro:bit and expands the capabilities of the devel…
This is a small buzzer for the LilyPad system. Use 2 I/O pins on the LilyPad main board and create different noises based on …
The MCP9700 is a small thermistor type temperature sensor. LilyPad is a wearable e-textile technology developed cooperatively…
The SparkFun Micro OLED Breakout Board with Headers breaks out a small monochrome, blue-on-black OLED via 0.1"-spaced, pre-so…
The name says it all on this one. An ATmega328P in DIP package, pre-loaded with the Arduino Optiboot (Uno 16MHz) Bootloader. …
Replacement part for the open source high precision GNSS RTK Facet L-Band receiver.
This is a low-cost, basic SOIC breakout boards. This custom PCB will interface a standard SOIC package IC to 0.1" headers, wh…
Thanks to its factory calibration the STTS22H offers high-end accuracy performance over the entire operating temperature rang…
The SparkFun Load Sensor Combinator is a bare PCB that combines four load sensors into a standard four-wire [Wheatstone bridg…
The SparkFun Thing Plus - NINA-B306 offers a unique combination development platform in the Thing Plus form factor featuring …
The LilyPad Simple Power is a simple e-textile board with a 500mA charge rate that lets you connect and charge a lipo battery…
This is the breakout board for the [thumb joystick](http://www.sparkfun.com/commerce/product_info.php?products_id=9032). Pins…
The SparkFun Qwiic dToF TMF8820 Imager is a direct time-of-flight sensor that includes a single modular package with an assoc…
It's blue! It's skinny! It's the Arduino Pro! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running the…
The SparkFun Qwiic Shield for Arduino Nano makes it so you can use SparkFun's Qwiic connect ecosystem with development boards…
The SparkFun Qwiic BMA400 Micro Triple Axis Accelerometer Breakout offers a 3-axis acceleration sensor perfect for ultra-low-…
Our through-hole Simon Says Kit is a great beginner's kit and also a pretty fun toy. All components are through-hole, making …
The SparkFun Qwiic Micro is molded to fit our standard 1" x 1" Qwiic board size which makes it our smallest SAMD21 micro-cont…
The SparkFun Qwiic Pressure Sensor features the BMP384 and excels at high-resolution measurements (up to 21-bit).
The SparkFun Qwiic Button Breakout simplifies all of those nasty worries away into an easy to use I2C device, and with our Qw…
If you need to charge LiPo batteries, this simple charger will do just that. It is designed to charge single-cell Li-Ion or L…
This is a very simple board that takes a 4-9V input voltage and outputs a selectable 1.8V or 3.3V regulated voltage. All head…
The SparkFun 1.8V Buck Regulator Breakout features the AP3429A from Diodes Inc., a 2A step-down DC-DC converter with an input…
This is a breakout for the SOIC version of the 74HC595 shift register IC. Clock in data and latch it to free up IO pins on yo…
Add capacitive touch to your next project with Qwiic so you can start playing with the touch capabilities as three unique tou…
Blink any color you need!
The SparkFun Dual-Port Logging Shield is a Thing Plus/Feather-compatible board which allows you to access your microSD card o…
This GNSS Antenna mounting hardware kit gives you what you need to mount your antenna to a structure or support.
This is the SparkFun "Time-of-Flight" Range Finder, a breakout for the VL6180 distance sensor.
The XBee3 Thing Plus is an ultra-capable and easy way for getting into wireless device development.
The purple SparkFun Qwiic Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols. With Qwii…
The SparkFun ADXL313 Breakout is a low power, high resolution (up to 13-bits) 3-axis accelerometer for measurement up to ±4g…
The MicroView is the first chip-sized Arduino compatible module that lets you see what your Arduino is thinking using a built…
Replacement part for the open source high precision GNSS RTK Facet receiver.
This new version now has all 5 pins broken out on the connector. We have no idea what USB device you are hooking up to, but i…
The Machine Learning and AI Concept Kit is a great starting place for the basics of predictive algorithms learned from histor…
The SparkFun Qwiic Speaker Kit provides you with just what you need to get started with the stereo audio via a simple Qwiic i…
The ATECC608A Cryptographic Co-processor Breakout allows you to add strong security to your IoT node, edge device, or embedde…
The SparkFun LED Project Kit is a great way to get started with programming and hardware interaction with the Arduino program…
These simple switches are the Mechanical Bumper sensor for the SparkFun RedBot, giving you the ability to detect a collision …
The MicroMod Machine Learning Carrier combines the freedom to explore any processor in the MicroMod lineup without the need f…
The LIS3DH Breakout is a smart, low-power, three-axis, capacitive micro-machined accelerometer.
SparkFun has teamed up with ARM and Dialog to provide you with this WiFi Shield based around the DA16200 module.
This parts kit allows you to modify a coolant hose into an additional hand for your SparkFun Third Hand. It includes the alli…
The SparkFun 16-Pin SSOP to DIP Adapter is a small PCB that lets you adapt SSOP packages into a DIP footprint. These small bo…
The SparkFun Big Red Box Proto Board is a large, custom made PCB that has been specifically designed to be used with and inst…
It's blue! It's skinny! It's the Arduino Pro! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino running t…