"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "10004","WRL-10004","WiFly GSX 802.11b/g Serial Module - Roving Networks","
The WiFly GSX (RN-131C) module is a complete ultra low power embedded TCP/IP solution. The WiFly GSX module is a stand alone, embedded wireless 802.11b/g networking module. The combination of ultra low power and the ability to wake up, connect to a wireless network, send data and return to sleep mode in less than 100 milliseconds, allows the WiFly GSX to run for years on two standard AAA batteries. Using only 100mWatts when awake and 10uWatts when asleep, this remarkable power efficiency makes possible a new class of internet enabled products.
The WiFly GSX module incorporates a 2.4GHz radio, processor, TCP/IP stack, real-time clock, crypto accelerator, power management and analog sensor interfaces. This complete solution is preloaded with software to simplify integration and minimizes development of your application. In the simplest configuration the hardware only requires four connections (PWR, TX, RX, GND) to create a wireless data connection. The transmit range can be up to 330\' (100m), depending upon environmental considerations.
Note: G2 Microsystems and Roving Networks have merged. The RN-131C is interchangeable with the G2M5437.
Replaces:WRL-09290
Features:
Built in networking applications DHCP, UDP, DNS, ARP, ICMP
/* Style Definitions */ table.MsoNormalTable {mso-style-name:\""Table Normal\""; mso-tstyle-rowband-size:0; mso-tstyle-colband-size:0; mso-style-noshow:yes; mso-style-parent:\""\""; mso-padding-alt:0in 5.4pt 0in 5.4pt; mso-para-margin:0in; mso-para-margin-bottom:.0001pt; mso-pagination:widow-orphan; font-size:10.0pt; font-family:\""Times New Roman\""; mso-ansi-language:#0400; mso-fareast-language:#0400; mso-bidi-language:#0400;}
Documents:
","The WiFly GSX (RN-131C) module is a complete ultra low power embedded TCP/IP solution. The WiFly GSX module is a stand alone, embedded wireless 802.11b/g networking module. The combination of ultra low power and the ability to wake up, connect to a wireless network, send data and return to sleep mode in less than 100 milliseconds, allows the WiFly GSX to run for years on two standard AAA batteries. Using only 100mWatts when awake and 10uWatts when asleep, this remarkable power efficiency makes possible a new class of internet enabled products. The WiFly GSX module incorporates a 2.4GHz radio, processor, TCP/IP stack, real-time clock, crypto accelerator, power management and analog sensor interfaces. This complete solution is preloaded with software to simplify integration and minimizes development of your application. In the simplest configuration the hardware only requires four connections (PWR, TX, RX, GND) to create a wireless data connection. The transmit range can be up to 330\' (100m), depending upon environmental considerations. **Note:** G2 Microsystems and Roving Networks have merged. The RN-131C is interchangeable with the G2M5437. **Replaces:**[WRL-09290](http://www.sparkfun.com/commerce/product_info.php?products_id=9290) **Features:** * Ultra low power 100mWatt active, 10uWatt sleep mode * Throughput 1 Mbps with TCP/IP and WPA2 * UART hardware interfaces * 10 general purpose digital I/O * 8 analog sensor interfaces * Real-time clock for wakeup and time stamping * Accepts 3.3VDC regulated or 2-3VDC battery * Supports Adhoc connection * Real time clock for time stamping, auto-sleep and auto-wakeup modes * Configuration over UART or wireless interfaces using simple ASCII commands * Over the air firmware upgrade (FTP), and data file upload * Secure WiFi authentication WEP-128, WPA-PSK (TKIP), WPA2-PSK, EAP-TLS for WPA1 * Built in networking applications DHCP, UDP, DNS, ARP, ICMP /* Style Definitions */ table.MsoNormalTable {mso-style-name:\""Table Normal\""; mso-tstyle-rowband-size:0; mso-tstyle-colband-size:0; mso-style-noshow:yes; mso-style-parent:\""\""; mso-padding-alt:0in 5.4pt 0in 5.4pt; mso-para-margin:0in; mso-para-margin-bottom:.0001pt; mso-pagination:widow-orphan; font-size:10.0pt; font-family:\""Times New Roman\""; mso-ansi-language:#0400; mso-fareast-language:#0400; mso-bidi-language:#0400;} * 0.14 x 1.12 x 1.46\"" (3.5 x 28.5 x 37mm) **Documents:** * [Datasheet](/datasheets/Wireless/WiFi/rn-131-ds.pdf) * [WiFly User\'s Guide](http://cdn.sparkfun.com/datasheets/Wireless/WiFi/rn-wiflycr-ug-v1.2r.pdf) * [Hookup Guide](https://learn.sparkfun.com/tutorials/wifly-shield-hookup-guide) * [WiFly Troubleshooting](http://forum.sparkfun.com/viewtopic.php?f=32&t=25129) * [Wireless Water Sensor Project](http://lifeboat.co.nz/the-finished-wireless-water-sensor/) ","2010-07-23 11:27:29-06","49.95","49.95","","","1","1","","","","","8542.39.0000","38mm","21mm","5mm","0.0150lbs"," .:. ,cc:c:;. .co:.... .:x:. .l0OOOo. .. .kkdOd,.... ;xx:d00OKOloclkOO:cxo,. ... \'o0dc;lclk0xllK0000kd:. .c;;;. ... .l0Kll0koxKOdldOKK0kll,. :d\':..;c. ... ;xKKkolo0K0xook00xOxo:. \';...\'ll:c\' ... .o0K0dodkKKkdlxOKkkx:c,. .\'.. .\'.., . ... ;kKKkcld0X0kook0KOlc:;. .\'. .\'\'. .;. ... .,,ckod0KKkdox00xolol,. ... .. ...,;\' ... \'kOOkd:;okxodOKkdcoc:. .\'. \'. .;;\' .,,\' ... ,lOOOOkolk00xc:c:\'. ;;;, .\':c\'. ;;.. .;;.. .. ... .,cdk000klc,;. ,;\':;cc;. \':looo;.. .;\'. . ......\'.. ... .;lxOx;c.... co;.\'\' .;\'\'.;co,. .. ...,. .\',. ... .\':odd;...... ... .:\'\'\'. .:l;\'\';;,\' .., ..... ..... ... .,cdl:....... \'c ,,\'\' .;..,;cdxo:\'. .. ..... .. ..,cdc;.\'. ... c:, .\',cc;;:::;. .\'.\'.. .\'\'. ... .;loc\'...... . :\'.:,, .;\'.,;;\'..:l. ..,\'...\'.\' .\' .\';ooc,...... .c...\'c ..\'\'.co:,\',,. .. .. .....\'. .\':doc\'...... ... .\'. .,::,::;. .....\':: .,cdl:....... \':;:. .....,:;\' .;ldl;\'...... .. . .....;:;. .\':ooc;....... ..\'.. .....\';c,. .\':ooc,....... :;.\',, .....,:c\'. .,cdoc\'\'..... .\'::.... .....,c:\'. .;ldl:\'\'..... .\' .....:l;.. ..:odl;.\'..... .....\':c;.. .\':odc,....... ....\';:c,. .\':doc,\'...\'....;cc\'. .,cdl:\'.;\'.;l;.. .,loldcc,. .\';. ","https://www.sparkfun.com/products/10004/images.txt","WiFi","0","","662",""