{"id":10010,"sku":"SEN-10010","name":"IMU Analog Combo Board Razor - 6DOF Ultra-Thin IMU","description":"
Replacement:<\/strong>SEN-10121<\/a>. This board has been replaced by the IMU Digital Combo Board. This page is for reference only.<\/p>\n\n This new version of the board removes the high-pass filters which were creating some issues with the output.<\/p>\n\n There's a lot of punch packed into this little IMU. The 6DOF Razor makes use of ST's LPR530AL (pitch and roll) and LY530ALH (yaw) gyros, as well as the popular ADXL335 triple-axis accelerometer, to give you six degrees of measurement on a single, flat board.<\/p>\n\n All analog outputs of the gyros (1x and 4x amplified) and accelerometer are broken out to the 0.1\" pitch headers. The gyro outputs have a full scale of \u00b1300\u00b0\/s, while the outputs of the accelerometer have \u00b13g range.<\/p>\n\n There is no on-board regulation, so you'll need to provide a clean 3.3VDC power source, which will power all three sensors. All filtering capacitors and other components are included as shown on the pictures.<\/p>\n\n **Replaces: **SEN-09431<\/a><\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n
\n
\n