"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"10013","KIT-10013","ClockIt","
Replacement:KIT-10930. We\'ve changed some part footprints and silkscreen print to make this an easier kit for beginning solderers. This page is for reference only.
This is a great kit to learn the basics of soldering. ClockIt is a basic alarm clock with buzzer based on the ever popular ATMega328. If you\'re just learning how to solder, this kit should take you 15-20 minutes. If you\'re a weathered pro at soldering, this is a great relaxing build that should take 5-10 minutes.
No programmer required. The ATmega comes with firmware installed!
Open Source Hardware: We like to share. The original engineering files are available for mass hackery.
Replaces:KIT-09205
Includes:
- 1 x ClockIt PCB
- 1 x ATmega328 (pre-programmed)
- 1 x 4-digit display
- 1 x buzzer
- 1 x 10uF cap
- 1 x 0.1uF cap
- 2 x 22pF caps
- 1 x 10k resistor
- 1 x 16MHz crystal
- 1 x barrel jack
- 1 x mini power switch
- 3 x push button reset switches
- 2 x Screws
- 2 x Plastic Standoffs
- 1 x 5V wall wart
Features:
- Time (AM/PM)
- Alarm (On/Off)
- Snooze (alarm resumes after a 9 minute snooze)
","**Replacement:**[KIT-10930](http://www.sparkfun.com/products/10930). We\'ve changed some part footprints and silkscreen print to make this an easier kit for beginning solderers. This page is for reference only.
This is a great kit to learn the basics of soldering. ClockIt is a basic alarm clock with buzzer based on the ever popular ATMega328. If you\'re just learning how to solder, this kit should take you 15-20 minutes. If you\'re a weathered pro at soldering, this is a great relaxing build that should take 5-10 minutes.
No programmer required. The ATmega comes with firmware installed!
**Open Source Hardware:** We like to share. The original engineering files are available for mass hackery.
* [Schematic](http://cdn.sparkfun.com/datasheets/Kits/Clock-v14.pdf)
* [Eagle Files](http://cdn.sparkfun.com/datasheets/Kits/Clock-v14.zip)
* [Source Code](http://cdn.sparkfun.com/datasheets/Kits/clockit-v11.zip)
* [Assembly Instructions](http://www.sparkfun.com/datasheets/Kits/ClockIt-Assembly.pdf)
**Replaces:**[KIT-09205](http://www.sparkfun.com/products/9205)
**Includes:**
* 1 x ClockIt PCB
* 1 x ATmega328 (pre-programmed)
* 1 x 4-digit display
* 1 x buzzer
* 1 x 10uF cap
* 1 x 0.1uF cap
* 2 x 22pF caps
* 1 x 10k resistor
* 1 x 16MHz crystal
* 1 x barrel jack
* 1 x mini power switch
* 3 x push button reset switches
* 2 x Screws
* 2 x Plastic Standoffs
* 1 x 5V wall wart
**Features:**
* Time (AM/PM)
* Alarm (On/Off)
* Snooze (alarm resumes after a 9 minute snooze)
","2011-06-02 09:47:01-06","24.95","24.95","","","1","","","","","","8542.39.0000","132mm","101mm","33mm","0.2912lbs","
xOdoc;,\'.
.OOoOK0o0X0kdl:;,.
.OokK0oOXXOdO00d0K0xkoc::,..
.:loodO0Xdx0Kdk0XOdkO0x0XKxOkdlc
cl;. .\'\',,;;;:loooOKXxx0KxkXXOoxOOxx\'
cXNXO. ...\',;;;;;:loookKXOdO0kx0\'
.,xXNXXK,. .:,\'. ....\'\',,,;;;;;;:llldk,
.KXXKO:\'.. .k00K00kdl:;\'....\'\'\'\'.\'.\'.\'\',,,,. .;kx:.
.. .;ll.. d0OKK000000OO0Oxoc:,\'...\'.... .. ,KXX0KOl,
...c. \'.;:ldxkOOKK000000000Oxoc;. .\':KNNXKOdod.
,,\'c, .::::;\'. ..\'\',;::llxdOO0KKK00K000o .,0KKKK0xdd.
.\':\' .;;,ckkkkkkd:,.......\',;;::lcddkk00o. ..cKKXX000k,
.. .cxkxdxkkkkkkkkooc;\'.. ....\'\',\',,,.. .;0KNNXNKk.
\'. .cxkkkkkkkkkkkkkodxkkdc:o;:\'\'.\'....... ..;codxc
. :xxxdxkkkkkkkkkkxddollc:odkkOxxldkkkkxdl:\'
... ,dkkxl;:;xx:o:dlxloodldlxxxxdooodOOkkkkkkkddx. ...
.. . .ox:dkocc:xkkkkkdxld:o;dcoocdlooddkkkOkkkkkd;,o\' .;;:;cdc;.
.. ,xxlokkkOOOo:llodxkOkOOkdodclclloldkOkkxdoddkkkk\' .;cxd::k0Ok.
.. . cxkkkkoxkkkkOOkkox:o;ocxokxkkkdllco:o;o:lccxxxdod\' .;:c;:o0000l
\'do. .lxkkkkkdxOOxckOdldodxkxxodclcllocoxxOOkdxc:;dkl;;c. ,::lx0KKKO.
;o0k. .oxkkkkkkkkkOOOOxdxOOdxoxkxoxokkdxcd:o:dlkkkk,.\'l:lc. ..,:ldd:..
:c,. .oxxkkdcxkkkkOkkdoldddcxkkOOOkdkkkklokkkdxOkkkkxkxkk;. :c;\'.
:odxxxdxkkkolkkdlldooooddloxxdxxkOOkkOOOxckkkkkOkkkx. ckX0k:
..\';::cxxxcdkkxkkkxkddcoloddloddloxOOOOOOOOOOkkkkkk:. .xk0Oo.
...,;codxkkkkkkkookkx:cloloxxkOkkkkkkkkkkkkko. ... .,.
..\',:ldd;dkkkdxxlxkkockOOOxckkkkkkkkx.. ;OKkd.
..,;cc:cckkkxdxkkkxcxOkkkkkkx,. \'OkKkc.
..\',:lclxkkkcdkkkkkkkk;. .,;lo.
..\';:. ..\';codxxkkkkx;. :oc,.
..ddddo,. ... ..\',:cl,. ckKKx;
.\'\'\'.. .ldkOl.
.......... . ..
..........
........
..............
.........
","https://www.sparkfun.com/products/10013/images.txt","Kits","0","","7950,
9835,
22265,
102,
97,
8375,
9507,
9483,
536,
8571,
9481,
10931,
10079",""