This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:


Creative Commons images are CC BY 2.0
Description: This is a conductive knit fabric for use in e-textiles. It is silver-plated nylon that is stretchy in both directions. It is highly conductive with a surface resistivity of < 1 ohm/sq. This is a great add-on to any LilyPad project. Medtex 130 Ag Nylon stretch. It is a bit thinner than our Medtex 180.
If you aren’t sure what to do with conductive fabric, you have to check out the Wearable Toy Piano, as well as some of the other cool Instructables.
Features:
Dimensions: 12 x 13" (304.8 x 330.2 mm)
Documents:
Replaces:DEV-09770
The LilyPad Arduino 328 Main Board is an Arduino-programmed microcontroller designed to be easily integrated into e-textiles …
This EeonTex fabric is a conductive, nonwoven microfiber with piezo-resistive functionality for use in dynamic sensors to map…
This EeonTex fabric is a bidirectionally stretchy nylon/spandex, elastic fabric coated with a long-lasting conductive formula…
Bare Conductive's Electric Paint is just like any other water-based paint... except that it's electrically conductive! This m…
This set of sewing needles is a must-have when stitching together your next e-textile project. Each envelope contains three 4…
These DC powered heating pads are perfect for near-body heating applications. They get warm to the touch but not too hot. Sim…
This black fiber optic fabric is a cool and unique way to add some shine to your e-textiles project. There are optical fibers…
Bare Conductive's Electric Paint is just like any other water-based paint... except that it's electrically conductive! This m…
These DC powered heating pads are perfect for near-body heating applications. They get warm to the touch but not too hot. Sim…
This EeonTex fabric is a conductive, nonwoven microfiber for use in e-textiles as well as electromagnetic and resistive heati…
This is a conductive knit fabric for use in e-textiles. It is similar in feel to a nylon ripstop material. It is highly condu…
The Arduino 101® Lab Pack includes 10 complete Inventor's Kits for Arduino 101 and two 101 refill packs. The kit has everyth…
This is about 360 yards of conductive thread spun from stainless steel fiber and wound on a spool. You can use it as a creati…
This is 12 meters of smooth conductive thread spun from stainless steel fiber and wound on a plastic bobbin. Use it to sew up…
The ProtoSnap series is a new way to prototype your project without a breadboard. Everything is wired together on a single bo…
These sew-on fabric snaps are the same size used on the LilyPad SimpleSnap boards. You can sew these into your project to all…
This is 30 feet of conductive thread spun from stainless steel fiber and wound on a plastic bobbin. Use it to sew up all of y…
A simple flex sensor 2.2" in length. As the sensor is flexed, the resistance across the sensor increases. Patented technology…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red, yellow, bl…
Sure, your flashing, chip-tune playing T-shirt is really cool at the party... but at some point you need to turn it off. And …
This is a simple pack of five Blue LilyPad LEDs that are still attached to one another, letting you snap the LEDs apart at yo…
Apply 5V and be shaken by this small, but powerful vibration motor. Works great as an physical indicator without notifying an…
The LilyPad Simple just got a whole lot... simpler. We've updated the Simple board to create the LilyPad USB by replacing the…
We designed this board to give the user a low profile button without any sharp edges. Button closes when you push it and open…
Forgot your password?
No account? Register one!
I found this tutorial interesting.
How to make a stylus
I’ve been making styluses for years with this fabric and my customers are always happy. It’s stretchy and tough. It withstands the grease, abrasion and last a couple years on its function.
Visit me at www.iwhateverstylus.com
I use the MedTex130 conductive fabric for my Stylus Socks and it works gr8! See: http://bit.ly/shapeshop
It even got featured at the Cult of Mac: http://www.cultofmac.com/conductive-material-paintbrush-socks-for-painting-on-your-ipad/63042
Is this fabric washable ? Can’t find anything about it in the datasheet.
If the fabric is stretched, does it changes the value of the resistance?
Yes, I sliced the fabric into 1" strips and the resistance from end to end changes from 25Ω unstretched to 10Ω stretched to 140% it’s original length. Stretching it more (to 180% original length) reduces the resistance to about 8Ω. (posting incase others are interested)
Odd…the data sheet you guys provided gives 5Ohm/sq…did you guys change the part and not update the description?
I know the one guy said that it works with ipad/iphone capacitive screens, but will this work with any capacitive screen? (such as a G1, or Samsung Galaxy)
Yes. This fabric will work with any capacitive screen.
1 ohm per square inch is alot more resistive than 1 ohm per square meter. (or even foot) From the description I cannot tel which unit it applies to. The dimensions are reported in inches, but that cannot imply the same.
That’s not how Ohm/sq works. See Steamcastle’s comment above.
Er, 1 ohm per square what?
what ever you like.
if you have a piece there is an inch once by an inch, then you will have one ohm resistors from one side to the other if if now since only half inch, you get 2 ohms because ratio is one to two (or is it two to one).
do you understand now? :)
Er, yes. My bad.
For anyone still confused: assuming you connect uniformly to the ends of a rectangular resistor, the resistance is proportional to the length and inversely proportional to the width (just like series and parallel resistors, respectively) ? so the scale doesn’t matter; this material is 1 ohm per square anything.