DEV-09770<\/a><\/p>\n\nFeatures:<\/strong><\/p>\n\n\n- It's conductive!<\/li>\n
- Easily sew electronic features into your next project<\/li>\n
- Great for use with the LilyPad<\/li>\n
- 12 x 13\" (304.8 x 330.2 mm)<\/li>\n<\/ul>\n\n
Documents:<\/strong><\/p>\n\n\n- Datasheet<\/a><\/li>\n<\/ul>","description_markdown":"This is a conductive knit fabric for use in e-textiles. It is silver-plated nylon that is stretchy in both directions. It is highly conductive with a surface resistivity of < 1 ohm\/sq. This is a great add-on to any LilyPad project. Medtex 130 Ag Nylon stretch. It is a bit thinner than our Medtex 180.\n\n If you aren't sure what to do with conductive fabric, you have to check out the [Wearable Toy Piano](http:\/\/www.instructables.com\/id\/Wearable_Toy_Piano\/), as well as some of the other cool [Instructables](http:\/\/www.instructables.com\/id\/Conductive-Fabric\/).\n\n\n\n\n\n\n\n\n\n\n\n**Replaces:**[DEV-09770](http:\/\/www.sparkfun.com\/commerce\/product_info.php?products_id=9770)\n\n**Features:**\n\n* It's conductive!\n* Easily sew electronic features into your next project\n* Great for use with the LilyPad\n* 12 x 13\" (304.8 x 330.2 mm)\n\n**Documents:**\n\n* [Datasheet](http:\/\/www.sparkfun.com\/datasheets\/DevTools\/LilyPad\/medtex130.pdf)\n\n","date_published":"2010-09-02 11:23:30-06","price":29.95,"qty_price":{"1":29.95,"25":28.45,"100":26.96},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8544.11.0050","pack_length":"140mm","pack_width":"100mm","pack_height":"10mm","packed_weight":"0.0370lbs","ascii_art":"\n\n\n\n\n\n\n\n\n\n\n .,;;,'..\n ';;;;;;;:;;;;'...\n .,,;;;:;;::::::::::::;,'..\n .:dl,,;cll::ccccccccccclllllc:;'..\n .,clodd:;cxl:cclollllllccccccclllllllc:,'..\n .,:::clodxl::;;;:ccllollllc:::cccccccccccccllcc;,'...\n .',,:::ccclldxd:,,;;::cccloolcccccccccccccccccclllllcll:cc::;,'..\n .,;::::::::ccloxc,',;::::cccloolcccccccccc::ccccccccclc:::ccccccc;.\n .,;:::;::::::::cco:'',,;::;::cccllollccccccc:ccccccccccc:cc::;;:::,.\n .,;;:::::::::::::::cc,,;,,;;;::ccccllclollccccccccc::c::cccc:;;,;;::'.\n ';::::::::::::::::::::,,;;;;::cccccccllllloolllclcccccccccc::;;;,;c;.\n .',:ccccccccccc:::::::llccllllcccclooooooooollooolllllccccc::;;,,;::,.\n .,;cccc:::::::cccc:::::::cllodxxxkOOlccodkOOOOO0Okddoollcccc:;;;,,;::'.\n .',::c:cccc::::::::::::::c:::ccccclodkko::;;:lodxkkkxxxdolllc::;;,,;c;'.\n .,;:::::::::::cccc::::::::::::cccccllloxkxl:;;;;;::cloxolllcc:;,,,,:c,.\n .,;;::::::::::::::c:cc:::::::::::::ccclloodkkocc:;;;;;:kdlccc:;;;,;:c:,.\n ,,,:cccc:;;;:;:::::::::cc::::::::::::::cccloodxkxoccc:;;k0kdolc::;;;:c:'.\n .,;;;::ccccc:;;;;::::::::::::::::::cc:c:cccllodkOxllccl0OOkdolc:;::c;'.\n ..',:::;::cclllc::::::::::::::::::::ccccclllodkkdllo000Oxdolc:cl;'\n ..',;::::cloolc:;;:::::::::::::ccccclllodxkkoo000Oxdlc:ll;'\n ...';:cclodolccc:::;;::::::ccccclllodxkxkOkdolc:ll;.\n ..';::::dkkxolc::::::::::ccccclloddddxdoll,.\n ..';cllodddolc::::::::::ccccclllcc:;.\n .';:loxxdoolc::::cccc::::::.\n .',:cdxxol:ccccccc::.\n ..,:cloooool;.\n ..;cl:.\n\n\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/10070\/images.txt","categories":[{"206":"Materials"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/2\/8\/2\/09769-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/2\/8\/2\/09769-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/2\/8\/2\/09769-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/2\/8\/2\/09769-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/2\/8\/2\/09769-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/2\/8\/2\/09769-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/2\/8\/2\/09769-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/2\/8\/2\/09769-02.jpg"}],"related_products":[13342,10994,11289,22958,11288,14110,10405,11521]}