Instructables<\/a>.<\/p>\n\nFeatures:<\/strong><\/p>\n\n\n- It's conductive!<\/li>\n
- Easily sew electronic features into your next project<\/li>\n
- Great for use with the LilyPad<\/li>\n
- 12 x 13\" (304.8 x 330.2 mm)<\/li>\n<\/ul>\n\n
Documents:<\/strong><\/p>\n\n\n- Datasheet<\/a><\/li>\n<\/ul>","description_markdown":"**Replacement:** None. We don't have any more of these and we will not be getting any more. This page is for reference only.\n\n**Note: **These are remnants, leftovers from cutting large bolts of fabric. They will roughly equal a 12 x 13\" square. Expect various pieces, poor cuts, frayed ends, etc. If you need small pieces or just want to play with the fabric, this is for you.\n\nThis is a conductive knit fabric for use in e-textiles. It is similar in feel to a nylon ripstop material. It is highly conductive with a surface resistivity of < 1 ohm\/sq. This is a great add-on to any LilyPad project.\n\n If you aren't sure what to do with conductive fabrics, you have to check out the [Wearable Toy Piano](http:\/\/www.instructables.com\/id\/Wearable_Toy_Piano\/), as well as some of the other cool [Instructables](http:\/\/www.instructables.com\/id\/Conductive-Fabric\/).\n\n**Features:**\n\n* It's conductive!\n* Easily sew electronic features into your next project\n* Great for use with the LilyPad\n* 12 x 13\" (304.8 x 330.2 mm)\n\n**Documents:**\n\n* [Datasheet]()\n\n","date_published":"2010-08-16 16:30:33-06","price":4.95,"qty_price":{"1":4.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"","pack_length":"mm","pack_width":"mm","pack_height":"mm","packed_weight":"0.0500lbs","ascii_art":"\n\n\n\n\n\n\n\n\n\n\n\n\n ........\n .......''''''....\n ......''...'''...'''''...\n .....'''..''''''...''''''''''''...\n ...'''''''..''''''...'...'''''''''''';:c,.\n ....''''''''''''''''......''''',,,,,,;lol:,;ll\n .....''''''''''''''''''......'''',,,,,;col:,;ld;\n ......''''''''''''''''''''.....',,',,,,;:cc;,:odl,\n ...........''''''''''''''''....'',,,,,,;;;:,,:odo:,'.. ....'.\n .,oxlc,........'''''''''''''''.''''',,,;;;,,,;ldddc'.. '....'',,,,,.\n ':oxxdl:,'....''''''''''''''''''',;,;,,;:lolll'.. ..,'',,,,,,',',\n .cloooddoc,'...''''''''''',,,',;:::llccc;.. ..''''',,,,,,,,,,\n ':ccclllcllc:;'..'''',;,,,;:clllllcc;.. .:l:,,,,;;;;;;;;::;'..\n .',,;;:cc::cdxxdc;;;,',:lclxdool:'.. .'coollllllllllllllllc''\n .,;,,,,,,:odxxddddlloox00Ol,... ..;locccldddxxxddoolllcc:'.\n .;;;;;,',cdook0kOxodxdl:,. .'ccc::cclllodkO00000Okl,'..\n .,'.....,dkkxdoc::,.. ..,:::;;;:::::::ccclllooc'.\n ........cdl:;'. ..';::;,;;;,;;,;,,,,,,,;,'..\n ... .';:;,,,,,,,,,,,,,,,,,''..\n .. .,;,;,''',,'',,,,,,,,,''.\n . .,',,''',''''''''''''''.\n ..'',,,,'',''''''''..\n ..',,,,,''''''..\n ...',,,,,'.\n ...\n\n\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/10072\/images.txt","categories":[{"100":"Dings and Dents"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/2\/8\/4\/10072-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/2\/8\/4\/10072-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/2\/8\/4\/10072-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/2\/8\/4\/10072-03.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/2\/8\/4\/10072-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/2\/8\/4\/10072-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/2\/8\/4\/10072-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/2\/8\/4\/10072-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/4\/2\/8\/4\/10072-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/4\/2\/8\/4\/10072-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/4\/2\/8\/4\/10072-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/4\/2\/8\/4\/10072-01.jpg"}],"related_products":[13342]}