SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-28T10:16:15-06:00SparkFun ElectronicsToni_K on SEN-10074 - RFID Reader - RedBee Experimenters Kit (125 kHz)Toni_Kurn:uuid:390645dd-687e-da8a-341e-21c78341019c2012-11-28T16:53:05-07:00<p>The max range is about 4.5", but this can vary. I would design with the assumption of only within an inch or two at most to be on the safe side.</p>
scontreras on SEN-10074 - RFID Reader - RedBee Experimenters Kit (125 kHz)scontrerasurn:uuid:156e905b-e057-d0da-4541-1b07b620150d2012-11-26T14:47:52-07:00<p>What is the max distance a tag can be away from the reader and still read properly?</p>
christhopher on SEN-10074 - RFID Reader - RedBee Experimenters Kit (125 kHz)christhopherurn:uuid:9e08bcef-205b-3eb5-d53e-01cfa8348d332011-07-28T08:46:15-06:00<p>Good Afternoon. Is this Reader compatible with Series 2 Xbee Modules?????</p>