"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"10082","SEN-10082","Ultimate IMU","
Replacement: None. There\'s no direct replacement for this board; however, we do have a variety of IMUs in our IMU category. This page is for reference only.
The Ultimate IMU platform combines an ITG-3200 gyro, ADXL345 accelerometer, and an HMC-5843 magnetometer in a single package. In addition, we give you a GPS header, MicroSD socket, and even an XBee header. Control is provided through an LPC2148 processor with plenty of extra memory for custom code development.
Connections for both a battery and XBee module allow you to use the Ultimate IMU in a number of applications.
Note: Check the github page listed below for firmware files and updates.
Note: The battery connector will interfere with XBee pro modules. However, regular XBee modules will work just fine.
Features:
Documents:
Videos
","**Replacement:** None. There\'s no direct replacement for this board; however, we do have a variety of IMUs in our [IMU category](http://www.sparkfun.com/categories/160). This page is for reference only.
The Ultimate IMU platform combines an ITG-3200 gyro, ADXL345 accelerometer, and an HMC-5843 magnetometer in a single package. In addition, we give you a GPS header, MicroSD socket, and even an XBee header. Control is provided through an LPC2148 processor with plenty of extra memory for custom code development.
Connections for both a battery and XBee module allow you to use the Ultimate IMU in a number of applications.
**Note:** Check the github page listed below for firmware files and updates.
**Note:** The battery connector will interfere with XBee pro modules. However, regular XBee modules will work just fine.
**Features:**
* 1.4x1.4\""
**Documents:**
* [Schematic](http://www.sparkfun.com/datasheets/Sensors/IMU/ultimate%20imu-v12.pdf)
* [Eagle Files](http://www.sparkfun.com/datasheets/Sensors/IMU/ultimate imu-v12.zip)
* [Datasheet](http://www.sparkfun.com/datasheets/Sensors/Accelerometer/ADXL345.pdf) (ADXL345)
* [Datasheet](http://www.sparkfun.com/datasheets/Sensors/Magneto/HMC5843.pdf) (HMC5843)
* [Datasheet](http://www.sparkfun.com/datasheets/Sensors/Gyro/PS-ITG-3200-01-01.4.pdf) (ITG-3200)
* [github page](https://github.com/ryowens84/Ultimate-IMU/tree/master/Main)
**Videos**
","2010-12-15 11:32:46-07","149.95","149.95","","","1","","","","","","","37mm","37mm","15mm","0.0176lbs","
.\':;\'.
\';o. .:,
.,cdl;oc....\'oxdc.
.,lddddxxxxxdl;\',;lcdo;.
.;oxxxx,.\'ooool:;:o;.,cxxdo:..
\'cdxxdd\'.\'dodkoc\'.;ddxkkOOxl;..\'\'\'.
\'cdxxddddxdlokkkxxkxxddkkddxOk:;:,c\'.....
.,lxxxxdxxxkkkxlddkkdddx:cxkkxkoxOdkxl:,\':;,,.\'.
.,ll;c;dkkxkOOOOOOxockkOOOdoOOl:xkxxkx:c:oxd;\'\',::c\'.
.;odddl:,;oxkkOxlxOOdllk000OddkOd:xxo:ddolodkkxo:l:...;:;..
\':dddxkOOkxOkkOkkkkkdlldOOOOOOOOOdodxkx;cxxdokOk0xodd;\'cc...,,,.
\'cddodkkxkkxc;okcdOkocldO0OkkOOOOOkkOOkooxxoldk0OOlod\':dllxxoc,:..\'\'c\'
.,cdxxxd:ccxxl::c,:dOkkld00O000OOkkOOOkOOO00OdookOOOOOOdloxlO0Oxxcdc;;c:xdd:.
.,l;.. .\'dxxdl;l;;cddooxxkxdO00000000OO00OkO000000kkOOOkOOOkOlccOocloxkxxkdclkkdo;.
.:o; .oxxxxxxddx;:l;cOklccoxO0000000000O00O0kdloOOxllxkOOOkxdolckkxdkkxdddxxxxdoc\'
.\':loodxxxxxxd:,lxo,.ckOOkdlccldOOO0000000OkdocccokOcokkOOkkkkOOkodl:.\'\';;lddkd\' ...\';.
.\';ldxxxxddo:\';ckx...;dxOOkollldxO0000kdll:cokOOO0OOOO0OkkkkkOkko,...,.. cxkx:. .ll,
.;coxxxdc:loxOd,... .oOOkkdlclxK00oclcoxOOOOOOOOkdOkO00OOOx,....\'\'. lxxkxxdllc,.
.,:ldl:\'..;lxdd;....;lkOxl:;loxOxoxOOOO00OxxkOO0xdOO0kdl, ... .;xxxxxol:.
.\';;;,::c..\'cddl,.llocl;,,;,\'kOOkO00KK0OxxxxOKOkkOOkc:... ..:xxkkdl:\'.
..,::;,::c,.\'ldxlld;:0Oo.. dkkkkOO0O0K0O000OlokO0klc,.....;ldddxoc,.
..\';:c,\'\'\':c,:oxk;..;c;\';kO0OOOOO0KOOkO0KOk000Okkxo..loodddoc;..
..\';:;cc:\'\',ccOl\';cloolOkO0000OdldkOkOOOOkkxxxxdoloooolc;\'..
...,;::;oxxdcdodkOOkOOkoookOklkOOkkxxxxxxxxol;:cloc;,....
...\';:oxOOkcddOKOOkddkkdodkOOkkxxxxxxxxodxoldl:,.....
...\';;ldxxxdloc:dOOkOOOok00Okxxxxxocc:odl:,\'....
....,;:ldxkxo,.,xOOO000000OOkdo;ccooc;\'.....
....\',:ldxkkdlodkxcxOOOkxollddoc;\'.....
....\';:oxxxxl\'...,dkkoodoc;\'.....
...\',;lox,;;;,.,kxoc;\'.....
...\',:llcccllc;\'....
..\',:lc,..
...
","https://www.sparkfun.com/products/10082/images.txt","Sensors","0","","https://www.youtube.com/watch?time_continue=1&v=eEqsPZxfW4s","13854,
13855,
13853,
9836,
13856,
13852"