"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"10118","DEV-10118","Conductive Thread (Thin) - 50\'","
Conductive thread is a creative way to connect various electronics onto clothing. This thread can carry current for power and signals. While not as conductive as traces on a printed circuit board (PCB), this thread makes wearable clothing \'wearable\'!
This thread is stainless steel making it extremely tarnish resistant. This thread is a 2-ply thread and may be small enough to be compatible with some sewing machines.
This thread has a resistance of about 9 Ohms per linear foot and weighs about 0.20 ounces for the full 50 feet.
Documents:
","Conductive thread is a creative way to connect various electronics onto clothing. This thread can carry current for power and signals. While not as conductive as traces on a printed circuit board (PCB), this thread makes wearable clothing \'wearable\'!
This thread is stainless steel making it extremely tarnish resistant. This thread is a 2-ply thread and may be small enough to be compatible with some sewing machines.
This thread has a resistance of about 9 Ohms per linear foot and weighs about 0.20 ounces for the full 50 feet.
**Documents:**
* [Datasheet 1](http://www.sparkfun.com/datasheets/E-Textiles/thread1.pdf) (VN 14/2X90/175S/316L)
* [Datasheet 2](http://www.sparkfun.com/datasheets/E-Textiles/thread2.pdf) (VN 14/2X90/175S/316L)
","2010-12-06 15:19:59-07","8.95","8.958.58.06","","","1","","","","","","8544.11.0050","140mm","40mm","6mm","0.0128lbs","
..,;;;,\'..
...\',,;;:::;;;clddxxddl:,..
...,;;;;,.... ...,coxxxxoc;\'.
...... .\'codxxxd:\'.
..... .,ldxxxxl\'
...... .,coxxxo\'..
..\'... \':ldxxl..
.;;... ..\':oxo:.
.cd,.. .\'cdoc,
.;oc,. ..;ldo:.
.,oo;. .:ddl:
.col,. .:xox\'
.\'odc; .ddol.
.\'dxo; .:xlo,
..okoc ;dlo:
.lkdo. ,dld;
.;kxdc ,olo\'
.lxkx; .;ol:.
.\'lxkxc. .cc;.
.,lxkxd; .;;\'.
.\'cdxxxd:. ..\'...
.\'clodxxxd:,... ......
.;::cdddxxkdl:;,\'... .......
..;;;:lldxkkkkOkdl:,,;\'.. ..\';\'.....
.\',,;:clooddxOOOkkxkxxxdccc:;;;;;;cloodkxxlc,...
...\',;;;::cllodxxkkOkkkkOOO0000OO00Okxo:\'.
...........\',:cloxkOkkkxxdl:;\'..
..........
","https://www.sparkfun.com/products/10118/images.txt","Materials","0","","13342,
10405,
10867",""