"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"10132","LCD-10132","Graphic OLED Display - 0.96\"" Blue","
**Replacement: **None. We are no longer carrying this OLED module. This page is for reference only.
If you need a small simple display, you might want to check out this OLED. Organic Light Emitting Diode (OLED) displays have fantastic contrast and require no backlight! This screen is 0.96\"" and has 128x64 pixels and a built in controller. Check the datasheet for full dimensions, this screen is tiny!
Features:
- SSD1308 Driver
- 128x64 Pixels
- OLED can be seen in daylight without backlight
Documents:
","**Replacement: **None. We are no longer carrying this OLED module. This page is for reference only.
If you need a small simple display, you might want to check out this OLED. Organic Light Emitting Diode (OLED) displays have fantastic contrast and require no backlight! This screen is 0.96\"" and has 128x64 pixels and a built in controller. Check the datasheet for full dimensions, this screen is tiny!
**Features:**
* SSD1308 Driver
* 128x64 Pixels
* OLED can be seen in daylight without backlight
**Documents:**
* [Datasheet ](http://www.sparkfun.com/datasheets/LCD/oled12864.zip)
* [Driver Datasheet](http://www.sparkfun.com/datasheets/LCD/SSD1308.pdf) (SSD1308)
","2010-11-12 11:47:07-07","14.95","14.95","","","1","","","","","","8531.2000.20","62mm","42mm","5mm","0.0028lbs","
.;,..
.oKKOdc;\'.
.:OXKKXNXX0ko:,..
.dKK0KNNNNNNNNXKOdc:\'..
.;k0O0XNNNNNNNNNNNNNNKOxl:,\'.
.lkOOKNNNNNNNNNNNNNNNNNNNNX0kol;\'.
.,dkO0XNNNNNNNNNNNNNNNNNNNNNNNNNX0kdl;\'..
.cxkOKNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNKOxl:,..
.,oxk0XNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXOxl:,..
.:dxkKNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNX0xl:,..
\'ldxkXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNX0koc;\'.
.,oxxkKNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXKkdc;..
...\'cdxkk0KXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXXKO:,.
....\':dxxOO0KXXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXXNXo\'.
.... ....\'cdxkkO00KKXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNK0NKc\'.
.. .\'\'.....\'xXXK0OkkkO00KXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNX0OXk;\'.
..,OKXXXXXXXKOkxxkOO0KXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNX0OKd,\'.
..\'lxKXXXXXXXXXXKOkkxkOO0KXNNNNNNNNNNNNNNNNNNNNNNNNNNKOOOl,..
..\',;xXXXXXXXXXXXXXK0OkkkOOKXXNNNNNNNNNNNNNNNNNNNNN0OOx:,..
..lKXXXXXXXXXXXXXXXXXX0OOkO0KKXXNNNNNNNNNNNNNNNXOOko,\'..
.oKXXXXXXXXXXXXXXXXXXXXXXXK0OOO0KKKXNNNNNNNNNNKkkxc,..
\'xXXXXXXXXXXXXXXXXXXXXXXXXXXXXXK00O0000KXXNNNXOxkd;\'..
....... .;OXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKkxxxxkkOOO00kxxl,..
.,\',;:::::clokOKXXXXXXXXXXXXXXXXXXXXKOkO0XXk:;;;;:cclodxkxxc\'..
...,ccclooooolooodxkOKXXXXXXXXXXXXXXX0xdl:;;;\'............\',\'\'.
.,lclclclllodxoooooddxkO0XXXXXXXXXKkol:\'\'................\'\'..
..,:lcollooloooooddddddxkO0KXXXKdc:\'.... . ..\'\'..
.\';clololooooooodxxxxxxxkkOo:,... .. .
..\';cllololoooxxxxxddxol:\'.. ...
..\';:llollooooooollc:,..
..\';ccoloclllllcc:;;\'..
..\',:lllllllccc,...
..\'::lcccc;,,.
...,:\'...
","https://www.sparkfun.com/products/10132/images.txt","LCDs and OLEDs","0","","",""